Discontinued

Extech RF16

Portable Sucrose Brix Refractometer (0 to 10%)

The Extech RF16 Portable Brix Refractometer measures the concentration of industrial fluids and sugar in fruit juice. Compact and easy to operate, it requires only 2 or 3 drops of solution and provides accurate and repeatable measurements on an easy to read scale. The RF12 features a prism and lens with a simple focus adjustment. Comes complete with case, calibration screwdriver, plastic pipette, and calibration solution.

Specifications

General
Sucrose 0 to 10% Brix
Sucrose Basic Accuracy ±0.1%
Sucrose Max Resolution 0.1 Brix
Additional Details
Dimensions 7.5 × 1.6 × 1.2" (190 × 40 × 30mm)
Warranty 2 years
Weight 6.5oz (185g)

Resources & Support

User Manual

Extech RF16 User Manual

Datasheet

Extech RFxx Datasheet

Export Restrictions