Discontinued

Extech RH10

Pocket Series Hygro-Thermometer

The Extech RH10 is a Pocket Series Hygro-Thermometer with an automatic LCD backlight and double molded grip. The meter measures relative humidity from 0% RH to 100% RH, temperature from -20°C to 60°C (-4°F to 140°F), and records max/min readings. This product is complete with a 9 V battery and built in sensor.

Specifications

General
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±5.0% (0.0 to 20.0), ±3.5% (20.0 to 80%), ±5.0% (80.0 to 95.0%)
Sampling Rate 2 samples per second
Temperature (Air) -20.0 to 60.0°C ( -4.0 to 140.0°F)
Temperature (Air) Basic Accuracy ±2.0°C ( ±3.0°F)
Additional Details
Certifications CE
Dimensions 5.3 × 9 × 1.8" (135 × 229 × 46mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7.0oz (200g)

Resources & Support

Certification

Extech RH10 Declaration of Conformity

User Manual

Extech RH10 User Manual

Datasheet

Extech AN10 LT10 RH10 SL10 Datasheet

Export Restrictions