Firefighting

Flir K75 and K85 Thermal Imaging Cameras (TICs)

Supporting Every Step of the Mission—From Call to Cleanup

The future of Flir's revolutionary firefighting thermal imaging cameras is here with the thoughtfully designed, innovatively advanced K75 and K85. Our Flir experts put attention into every detail, focusing on the challenges fire crews face every day and finding the optimal solution.

These TICs do more than see through smoke; they allow fire crews to safely and effectively monitor a fire's spread. With reliable infrared imaging, firefighters can navigate extreme environments while maintaining image clarity. The cameras connect seamlessly to the new Flir Responder App for camera configuration, live video streaming, over-the-air updates, thermal image transfer, and incident training.

The new Flir K75 and K85 are vital tools that help fire crews plan their attack, monitor the fire's spread, and visualize the scene—all with consistent support before, during, and after the firefighting mission. Whether used for search and rescue or for tracking heat patterns, each firefighting camera directly supports improved operational visibility.

Improved Safety, Efficiency, and Training

Flir TICs improve firefighters' situational awareness and depth perception as they navigate smoky buildings, making incident responses more efficient. Built for tough conditions, each unit is designed to withstand the demanding environments firefighters regularly encounter. The new Kxx-Series also offers real-time feedback and post-incident review, providing fire crews with the critical training they need to work safely.

With the K75 & K85 TICs, fire crews will experience premium image quality throughout the firefighting mission, with automatic scene adaptation and the new single-gain solution which allows seamless operation without delays, image freeze, or loss of information. This makes them especially suited as a dependable thermal imaging camera for firefighting, where visual precision and real-time responsiveness are essential.

 

Solutions Focused on Firefighters' Needs

Firefighters gain the advantage of outstanding image clarity and market-leading product quality in a proven, robust camera housing they know and trust. Each thermal imaging camera is built to endure the intensity of firefighting conditions without compromising performance or reliability.

Mission-Critical Reliability

Designed with full attention to every phase of the firefighting operation, K75/K85 TICs enhance firefighter readiness by supporting pre-mission planning and post-mission insights. Their rugged construction ensures consistent functionality throughout even the most demanding fire events.

Product Excellence from Call to Cleanup
Solutions Focused on Firefighters' Needs
Mission-Critical Reliability
Product Excellence from Call to Cleanup

Flir K75 & K85 Next Generation Firefighting Thermal Imaging Cameras

Built on years of field-tested experience, the Kxx-Series redefines the performance standards for modern firefighting cameras. With intuitive operation, a rugged build, and seamless integration, each unit delivers reliable performance exactly when and where it’s needed.

Offering you the 6th sense in firefighting for 10 years and counting

As technology advances, so too must the gear that protects those who protect others. That’s why our latest Kxx-Series models are engineered to deliver improved contrast, faster response, and smarter connectivity, pushing visibility and operational support even further.

Now Playing

Flir K75 & K85 Next Generation Firefighting Thermal Imaging Cameras
Flir K75 & K85 Next Generation Firefighting Thermal Imaging Cameras

Now Playing

Offering you the 6th sense in firefighting for 10 years and counting
Offering you the 6th sense in firefighting for 10 years and counting

Critical Support Before, During, and After the Mission

The new Flir Responder App* offers fire crews greater control over their TICs, greater visibility during the mission, and most importantly, a greater opportunity for training before and after a fire.

*Available through the Apple Store and Google Play.

Configure your thermal imaging camera and keep it up to date with over-the-air updates. From basic setup to advanced calibration, the Responder App puts control in your hands.

At the Fire Station

Bridge the gap between the classroom and "live burn" training through wireless streaming from the camera to the app, providing visibility across wider groups. Thermal imaging cameras for firefighting play a key role in both hands-on training and post-exercise review, supporting skill development through real-world visuals.

Easily transfer images and videos collected at the scene for analysis, reporting, and further training. Whether reviewing the performance of an infrared camera in a confined space or assessing response strategies, post-mission data drives more informed training and tactical refinement.

At the Fire Station

Which Camera Should I Choose?

K33

K33

  • 240 × 180 thermal resolution
  • Low range: -20°C to 150°C (-4°F to 302°F), High range: 0°C to 650°C (32°F to 1202°F)
  • <40 mK NETD
View Product

IR Resolution

240 × 180 pixels

Display

4 in. LCD, 320 × 240 pixels, backlit

Object Temperature Range

–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)

K75

K75

  • 320 × 240 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
  • <60 mK NETD
View Product

IR Resolution

320 × 240

Display

4" LCD, 640 × 480, backlit

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

K85

K85

  • 640 × 480 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
  • <60 mK NETD
View Product

IR Resolution

640 × 480

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

K85-N

K85-N

  • NFPA 1930:2025 certified
  • 640 × 480 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
View Product

IR Resolution

640 × 480

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

IR Resolution

240 × 180 pixels

IR Resolution

320 × 240

IR Resolution

640 × 480

IR Resolution

640 × 480

Display

4 in. LCD, 320 × 240 pixels, backlit

Display

4" LCD, 640 × 480, backlit

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Object Temperature Range

–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

K95

K95

  • 640 × 480 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
  • <70 mK NETD
View Product

IR Resolution

640 × 480

Display

4" LCD, 640 × 480, 60 Hz, backlit

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

IR Resolution

640 × 480

Display

4" LCD, 640 × 480, 60 Hz, backlit

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - K33, K45, K53, K55, K65

You must be logged in to download file.

Firmware Download

Flir Kxx Firmware

You must be logged in to download file.

Datasheet

FLIR K95 Datasheet

 

 

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.