Flir Industrial Clamp & Multimeters
Work quickly, safely, and more efficiently
Flir is proud to offer a high-quality line of industrial clamp and digital multimeters that can help you diagnose electrical, mechanical, or electronic problems and troubleshoot failing components.
Our selection of meters includes options with built-in thermal imaging—we call it IGM™ (Infrared Guided Measurement)—to help you quickly identify hot spots and overloaded circuits from a safe distance so you can fix them and move on to the next job.
Whether you are a commercial or industrial electrician Flir industrial meters will help you maximize safety and efficiency.
Why Choose Flir Clamp Meters and Digital Multimeters?
Meters enhanced with Flir Infrared Guided Measurement (IGM) allow you to scan entire targets with thermal camera to find hot spots.
Connect Flir clamps and multimeters with the Flir Meterlink® app to streamline data and image storage, monitor meters remotely, and share information with your team.
Analyzing and understanding complex electrical failures is easier with Flir meters, thanks to professional-level features such as advanced variable-frequency drive (VFD) filtering and Low Impedance (LoZ) Mode.

What is IGM?
Infrared Guided Measurement (IGM) uses the power of a Flir Lepton® thermal imaging sensor to show you temperature differences across your target, guiding you to the precise location of potential problems that require further testing or investigation.

Flir Meterlink App
The Flir Meterlink® app allows you to monitor a variety of environmental and electrical conditions simultaneously with the ability to connect with up to seven Flir compatible meters at once. Meterlink allows you to safely capture images and monitor hazardous areas remotely and in real time. Whether you're connecting several clamp meters, digital multimeters, or any of the new Meterlink app compatible meters, you will be able to keep tabs on key readings around your facility and easily share them with your team.
CM276
IR Resolution
160 × 120 (19,200 pixels)
Display Size
2.4 in, TFT screen
Jaw Opening
35 mm (1.37 in)
DM266
IR Resolution
160 × 120 (Native Resolution)
320 × 240 (Super Resolution)
Display Size
3.2 in. IPS LCD
Display Counts
6000
DM286
IR Resolution
160 × 120 (19,200 pixels)
Display Counts
6000
AC/DC Voltage
1000 V AC RMS ±(1.0%+3) 1000 V DC ±(0.09%+3)
IR Resolution
160 × 120 (19,200 pixels)
IR Resolution
160 × 120 (Native Resolution)
320 × 240 (Super Resolution)
IR Resolution
160 × 120 (19,200 pixels)
Display Counts
40,000
Display Size
2.4 in, TFT screen
Display Size
3.2 in. IPS LCD
Display Counts
6000
Safety Category
Jaw Opening
35 mm (1.37 in)
Display Counts
6000
AC/DC Voltage
1000 V AC RMS ±(1.0%+3) 1000 V DC ±(0.09%+3)
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR DM266 Firmware
Firmware Release Note
FLIR DM266 Firmware Upgrade Instructions
Datasheet
FLIR DM266 Datasheet
User Manual
FLIR DM 266 User Manual
Quick Start Guide
FLIR DM 266 Quick Start Guide
Brochure
What do you need to measure? FLIR WDYNTM brochure AU
Quick Start Guide
FLIR DM93-2 Quick Start Guide
User Manual
FLIR DM93-2 User Manual
Datasheet
FLIR DM93-2 Datasheet
User Manual
FLIR METERLiNK App User Manual
Quick Start Guide
FLIR DM286 Quick Start Guide
- 1
- 2