DM266

Compact Thermal Imaging Multimeter with Meterlink®

The Flir DM266 is a compact and intuitive True RMS multimeter with IGM™ (Infrared Guided Measurement) to quickly and safely pinpoint electrical issues. Its MSX® (Multi-Spectral Dynamic Imaging) enhancement blends visible details with thermal images for clearer, faster diagnostics. Designed for portability, it supports safe charge-and-use capability for continuous operation. A remote control attached to the test leads lets you capture measurements and inspection scenes simultaneously - ideal for tight spaces and one-handed operation. Built-in tilt stand with a magnetic mount enables hands-free work. Super Resolution boosts thermal images from160 × 120 to 320 × 240 for superior details. With the Meterlink® app, you can capture readings, review images and videos, and generate reports directly from your mobile device.

Quickly identify thermal anomalies with IGM™ (Infrared Guided Measurement) and MSX® technology, while IR Super Resolution enhances thermal images from 160 × 120 to 320 × 240 for greater image detail and more confident diagnostics.
Accurately troubleshoot electrical systems with VFD mode for reliable measurements, an intuitive scroll wheel for easy navigation, and an included remote control that enables safer, more efficient inspections in hard-to-reach areas.
Wirelessly transfer measurements and thermal images using the Flir Meterlink® app to compare readings, track trends, and generate professional reports directly from your mobile device.

Specifications

Highlighted
IR Resolution 160 × 120 (Native Resolution)
320 × 240 (Super Resolution)
Display Size 3.2 in. IPS LCD
Display Counts 6000
Connectivity Bluetooth BLE
Safety Category IEC 61010-1 CAT III-600 V
Imaging & Optical
Display Size 3.2 in. IPS LCD
Focus Fixed
FOV (w x h) 57° × 44°
Image Modes Thermal MSX® (Multi-Spectral Dynamic Imaging), Thermal Camera Only, Digital Camera Only
IR Resolution 160 × 120 (Native Resolution)
320 × 240 (Super Resolution)
Sensitivity 130 mK
Spectral Response 8 µm to 14 µm
Thermal image palettes Iron, Rainbow, Arctic, White Hot, and Black Hot
Thermal Imaging Detector Flir Lepton® microbolometer
Visual Resolution 2 MP (1600 × 1200 pixels)
Measurement & Analysis
Capacitance Range: 10 mF /
1000 nF, 10.00 µF, 100.0 µF, 1000µF, ±(2.0% + 2 Digits)
10.00 mF, ±(3.0% + 5 Digits)
Category Rating CAT III-600 V
Continuity check <30 Ω Beeper On, >150 Ω Beeper Off
Diode Test Range: 3 V / Accuracy ±(0.9% + 3 Digits)
Display Counts 6000
Frequency 9 Hz
Frequency Counter Range: 1 kHZ / Accuracy ±(0.1% + 2 Digits)
Measuring Rate 3 Samples Per Second
Resistance Range: 60 Mohm / 600.0 Ω, 6.000 KΩ,
60.00 KΩ, 600.00 KΩ, 60.00 MΩ, 6.000 MΩ,± (1.0% + 2 digits)
60.00 MΩ, ± (1.0% + 5 Digits)
Temperature Accuracy ±3°C (5.4°F) or ±3% of the Reading; Whichever is Greater
Temperature Range 10°C to 300°C (14°F to 572°F)
True RMS Yes
VFD AC Voltage Range: 600 V AC / Accuracy ±(1.0% + 3 digits) at 45 Hz to 65 Hz
Communication & Data Storage
Bluetooth range max 10 m (32 ft)
Communication Protocol Meterlink
Connectivity Bluetooth BLE
Data Recording 1 to 100 Seconds (Interval Configurable)
Data Storage Up to 40,000 images
Image File Format JPEG
Memory 40,000 Readings Per Set
Power
AC/DC Volts Range: 600 V / Accuracy
600.0 mV, 6.000 V, 60.00 V ±(0.3% + 2 Digits)
600.0 V ±(0.5% + 5 Digits)
Auto Power Off For Device: Options: Off, 2, 5, or 10 Minutes
For Worklight Only: Options: Off, 5, 15, or 30 Minutes
Battery Rechargeable 3.7 V, 2950 mAh LiPo
Battery life Up to 12 Hours in IGM Mode With Display Brightness
Set to Medium Brightness
Up to 16 Hours in Multimeter Mode Set to Medium
General
Box Contents 1 × DM266 IGM Compact Multimeter
1 Set of CAT IV-600 V Test Leads
1 × USB Type-A to C Cable
1 × Soft Carrying Case
1 × Quick Start Guide
1 × TA93 Remote control
1 × CR1220 Coin Battery
Size (L x W x H) 168 × 87 × 31 mm (6.5 × 3.4 × 1.2 in)
Weight 299 g (10.54 oz.)
Environmental & Certifications
Certifications ETL, CE, FCC
Drop test 2 m (6.6 ft)
EMC EN61326-2-2, EN300328
Emissivity Settings 0.10 to 1.00 (Default is 0.95); Select From Three Presets or Set Manually
IP Rating IP40
Safety Category IEC 61010-1 CAT III-600 V
Warranty Limited 3-Year Warranty

Accessories

Resources & Support

User Manual

FLIR DM 266 User Manual

Quick Start Guide

FLIR DM 266 Quick Start Guide

Datasheet

FLIR DM266 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.