100 mm f/2.25 SWIR C-Mount lens

100 mm SWIR lens for FLIR R&D/Science cameras, including the A6260.

Specifications

Imaging & Optical
Diameter 105 mm (4.14 in)
Distortion
Focal Length 100 mm
Focus Manual
Focus Range 0.4 m to infinity
F_number f/2.5
Hyperfocal Distance
Length
Spectral Band 0.8 - 1.8 µm
Communication & Data Storage
Interface C-mount
Environmental & Certifications
Operating Temperature Range
Storage Temperature Range
General
Average Transmission
Weight 1.8 kg (4.0 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart