200 mm, 3.0-5.0 µm, f/2.5 MWIR FPO Motorized Bayonet Lens (4216416)

200 mm, 3.0-5.0 µm, f/2.5 MWIR FPO Motorized Bayonet Lens for FLIR R&D/Science cameras, including A67xx MWIR and A85xx MWIR.

Specifications

Imaging & Optical
Diameter 130 mm (5.11 in)
Distortion <4%
Focal Length 200 mm
Focus Range 5 m to infinity
F_number 2.5
Hyperfocal Distance 749 m (at 4.2 µm)
Length 156 mm (6.15 in)
Spectral Band 3 - 5 µm
Environmental & Certifications
Operating Temperature Range -20°C to 50°C (-4° to 122°F)
Storage Temperature Range -20°C to 60°C (-4°F to 140°F)
General
Average Transmission 93.71%
Weight 1.42 kg (3.13 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart