Discontinued

FLIR A315

IR Temperature Sensor with GigE (Motorized Focus)

The FLIR A315 is a compact and affordable thermal imaging camera, fully controlled by a PC. Due to its compliance to standards, the FLIR A315 is Plug and Play with third-party machine vision software such as National Instruments, Cognex, Matrox, MVtec, and Stemmer Imaging.

Note: This product is pending discontinuation.

Monitor Your Critical Systems
The FLIR A315 features a 320 x 240 pixel microbolometer that detects temperature differences as small as 50 mK, for accuracy at longer distances.
The FLIR A315 streams full-frame 16-bit images at 60 Hz, with signal, temperature linear, and radiometric data.
A315 offers GigE Vision and GenICam compliance, making it plug-and-play when used with software packages such as IMAQ Vision.

Specifications

Highlighted
Digital I/O connector type 6-pole jackable screw terminal
Digital Inputs 2 opto-isolated, 10–30 VDC
Digital Output Purpose Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, 10–30 VDC, max 100 mA
EMC EN 61000-6-2:2001 (Immunity), EN 61000-6-3:2001 (Emission), FCC 47 CFR Part 15 Class B (Emission)
f-number 1.3
Image Frequency 60 Hz
Thermal Sensitivity/NETD < 0.05°C @ +30°C (86°F) / 50 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading
Communication & Data Storage
Digital I/O connector type 6-pole jackable screw terminal
Digital I/O isolation voltage 500 VRMS
Digital I/O supply voltage 12/24 VDC, max 200 mA
Digital input purpose Image tag (start, stop, general), Image flow ctrl. (Stream on/off), Input ext. device (programmatically read)
Digital Inputs 2 opto-isolated, 10–30 VDC
Digital Output Purpose Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, 10–30 VDC, max 100 mA
Ethernet Control and image
Ethernet Communication TCP/IP socket-based FLIR proprietary and GenICam protocol
Ethernet Connector Type RJ-45
Ethernet Image Streaming 16-bit 320 × 240 pixels at 60 Hz (Signal linear, Temperature linear, Radiometric GigE Vision and GenICam compatible)
Ethernet Protocols TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type Gigabit Ethernet
USB N/A
USB - Communication N/A
USB - Connector Type N/A
USB - Image Streaming N/A
USB - Protocols N/A
USB - Standard N/A
Imaging & Optical
Detector Pitch 25 µm
Detector Time Constant Typical 12 ms
f-number 1.3
Field of view [FOV] & Min Focus Distance 25° × 18.8° / 0.4 m (1.31 ft.)
FLIR Screen-EST Mode No
Focal Length 18 mm (0.7 in.)
Focal Plane Array (FPA) - Spectral range Uncooled microbolometer / 7.5–13 µm
Focus Automatic or manual (built in motor)
Image Frequency 60 Hz
IR Resolution 320 × 240 pixels
Lens Identification Automatic
Spatial resolution (IFOV) 1.36 mrad
Thermal Sensitivity/NETD < 0.05°C @ +30°C (86°F) / 50 mK
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Emissivity Correction Variable from 0.01 to 1.0
External Optics & Windows Correction Automatic, based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Object Temperature Range –20 to +120°C (-4 to 248°F) 0 to +350°C (32 to 662°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reflected apparent temperature correction Automatic, based on input of reflected temperature
General
Base Mounting 2 × M4 thread mounting holes (on three sides)
Contents Hard transport case or cardboard box, Thermal imaging camera with lens, Utility CD-ROM, Calibration certificate, Ethernet™ cable, USB cable (FLIR A615), Mains cable, Power cable (pig-tailed), Power supply, Printed Getting Started Guide, Printed Important Information Guide, User documentation CD-ROM, Warranty extension card or Registration card, 6-pole screw terminal (mounted on camera)
Housing material Aluminium
Packaging Size 495 x 370 x 192 mm (19.5 x 14.6 x 7.6 in.)
Environmental & Certifications
EMC EN 61000-6-2:2001 (Immunity), EN 61000-6-3:2001 (Emission), FCC 47 CFR Part 15 Class B (Emission)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (77 to 104°F)
Storage Temperature Range –40°C to +70°C (-40 to 158°F)
Vibration 2 g (IEC 60068-2-6)
Power
External Power Connector Type 2-pole jackable screw terminal
External Power Operation 12/24 VDC, 24 W absolute max
Voltage Allowed range 10–30 VDC

Accessories

Resources & Support

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Learn more

Datasheet

A315 A615 Datasheet

Brochure

FLIR Automation Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions