FLIR AX8

Thermal Imaging Camera For Continuous Condition and Safety Monitoring

FLIR AX8 combines thermal imaging with a visual cameras in one small, affordable package for continuous temperature monitoring and alarming. The AX8 helps you guard against unplanned outages, service interruptions, and failure of electrical or mechanical equipment. Compact and easy to install, the AX8 provides continuous monitoring of electrical cabinets, process and manufacturing areas, data centers, energy generation and distribution, transportation and mass transit, storage facilities and refrigeration warehouses.

Temperature Monitoring You Can See
Streaming video output means the AX8 can provide live video of every installation plus automated alarming.
Ethernet/IP and Modbus TCP compliant so analysis and alarm results can be easily shared to a PLC.
The AX8 measures only 54 x 25 x 95 mm, making it easy to install in space constrained areas for uninterrupted condition monitoring.

Specifications

Highlighted
Ethernet Video Streaming Yes (unauthenticated)
EMC EN 61000-6-2:2001 (Immunity) EN 61000-6-3:2001 (Emission) FCC 47 CFR Part 15 Class B (Emission)
Thermal Sensitivity/NETD < 0.10°C @ +30°C (+86°F) / 100 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading (+10 to +100°C at +10 to +35°C ambient)
Alarm Functions Automatic alarms on any selected measurement function. A maximum of 5 alarms can be set
Alarm Output Digital Out, store image, file sending (ftp), email (SMTP), notification
Communication & Data Storage
Ethernet Control, result and image
Ethernet Connector Type M12 8-pin FLIR X-Coded (Adapter needed to standard X-Coded Part # T129886ACC)
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 0.
Ethernet Protocols Ethernet/IP, Modbus TCP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour)
Ethernet Standard IEEE 802.3
Ethernet Type 100 Mbps
Ethernet Video Streaming Yes (unauthenticated)
File Formats JPEG+FFF
Image Storage Mode IR, visual, MSX
Storage Media Built-in memory for image storage
Imaging & Optical
Automatic Image Adjustment Continuous
Built-in Digital Camera 640 × 480
Color Palettes Color palettes (BW, BW inv, Iron, Rain)
Detector Type Focal Plane Array (FPA), uncooled microbolometer
Digital Camera FOV Adapts to the IR lens
Field of view (FOV) 48° × 37°
FLIR Screen-EST Mode No
Focus Fixed
Image Modes Thermal, Visual, MSX (IR-image with enhanced detail presentation)
Image Streaming Formats Motion JPEG, MPEG, H.264
Image Streaming Resolution 640 × 480
IR Resolution 80 × 60 pixels
Sensitivity Minimum 10 Lux without illuminator
Spectral Range 7.5–13 µm
Thermal Sensitivity/NETD < 0.10°C @ +30°C (+86°F) / 100 mK
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading (+10 to +100°C at +10 to +35°C ambient)
Alarm Functions Automatic alarms on any selected measurement function. A maximum of 5 alarms can be set
Alarm Output Digital Out, store image, file sending (ftp), email (SMTP), notification
Area 6 boxes with max./min./average
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Camera size (L x W x H) 54 × 25 × 79 mm (2.1 × 1 × 3.1 in.) w/o connectors 54 × 25 × 95 mm (2.1 × 1 × 3.7 in.) w/ connectors
Emissivity Correction Variable from 0.01 to 1.0
External Optics & Windows Correction Automatic, based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Measurement Presets Yes
Object Temperature Range –10°C to +150°C (14°F to 302°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Set-up Commands Date/time, Temperature °C/°F
Spot Meter Maximum 6
General
Packaging Infrared camera with lens, printed documentation, user documentation CD-ROM
Packaging Size 210 x 142 x 70 mm (8.27 x 5.59 x 2.76 in.)
Environmental & Certifications
Bump 25 g (IEC 60068-2-29)
EMC EN 61000-6-2:2001 (Immunity) EN 61000-6-3:2001 (Emission) FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP67 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)/ 2 cycles
Operating Temperature Range -10°C to +50°C (14°F to +122°F)
Storage Temperature Range –40°C to +70°C (–40°F to +158°F) IEC 68-2-1 and IEC 68-2-2
Vibration 2 g (IEC 60068-2-6)
Power
External Power Connector Type M12 8-pin A-coded (Shared with digital I/O)
External Power Operation 12/24VDC, 2 W continuously/ 3.1 W absolute max
Voltage Allowed Range 10.8–30VDC
User Interface
Web interface Yes

Accessories

Resources & Support

Quick Start Guide

FLIR AX8 Quick Start Guide

User Manual

FLIR Ax Series User Manual

Brochure

FLIR Global Utility Market Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Brochure

FLIR Renewable Energy Wind Power Brochure

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Brochure

FLIR Automation Brochure

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions