G-Series

Optical Gas Imaging (OGI) Cameras for Hydrocarbons

The FLIR Gx320, G620, and Gx620 are innovative Optical Gas Imaging (OGI) cameras designed to detect hydrocarbons, methane (CH₄), and other Volatile Organic Compound (VOC) emissions from multiple stages of the oil and gas supply chain, as well as other industrial markets. With up to 640 × 480 (307,200 pixels) thermal resolution, FLIR G-Series cameras have innovative gas quantification analytics that measure leak type and severity inside the camera, eliminating the need for a secondary device. While all models are OOOOa certified, the FLIR Gx320 and Gx620 are ATEX compliant, making these camera models ideal for detecting gas emissions in complex systems including refineries, petrochemical facilities, natural gas well pads, compression stations, and power generation plants.

Revolutionary gas leak-detection features including quantification analytics inside the camera which measures the type and size of leaks, eliminating the need for a secondary device
Built-in Wi-Fi and Bluetooth® allow you to connect to smartphones or tablets and effortlessly edit and store images in the cloud, or wirelessly transfer files using the included Flir Ignite™ cloud service
Comfortably operate and interact with your G-Series camera thanks to its rotating 10.16 cm (4 in) LCD touchscreen, which allows you view targets from any direction

Specifications

Highlighted
IR Resolution G620, Gx620: 640 × 480 thermal resolution (307,200 pixels)
Gx320: 320 × 240 thermal resolution (76,800 pixels)
Detector Pitch G620, Gx620: 15 µm
Gx320: 30 µm
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Spectral Range 3.2 µm to 3.4 µm
Hazardous Location Compliance ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G
ANSI/ISA-12.12.01-2013, Class I Division 2
CSA 22.2 No. 213, Class I Division 2
Imaging & Optical
Adjustable Viewfinder Built-in, tiltable OLED, 800 × 480 pixels
Camera f-number 1.59
Color LCD 4", 640 × 480 pixel rotatable, touchscreen LCD
Color Palettes Arctic, White hot, Black hot, Iron, Lava, Rainbow, Rainbow HC
Detector Pitch G620, Gx620: 15 µm
Gx320: 30 µm
Detector Type Focal plane array (FPA), cooled InSb
Display Frame Rate 60 Hz
Field of View 14.5°: 14.5° × 10.8° (38 mm)
24°: 24° × 18° (23 mm)
Focus G620: Auto & Manual
Gx320, Gx620: Manual
Image Analysis 10 spots, 5 boxes with max/min/average, 1 line (horizontal or vertical), measurement corrections
Image Modes IR image, visual image, high sensitivity mode (HSM), noise reduction filter
IR Resolution G620, Gx620: 640 × 480 thermal resolution (307,200 pixels)
Gx320: 320 × 240 thermal resolution (76,800 pixels)
Laser Spot Yes
MPEG Video Recording Yes
Non-Radiometric IR Video H.264 (AVC) over RTSP (Wi-Fi), MPEG4 over RTSP (Wi-Fi), MJPEG over UVC and RTSP (Wi-Fi)
On Camera Display Widescreen 800 × 480 pixel LCD, Tiltable 800 × 480 pixel OLED viewfinder
Radiometric IR Video RTRR (.csq), Over UVC
Radiometric JPG Yes
Sensor Cooling Stirling Microcooler (FLIR MC-3)
Spectral Range 3.2 µm to 3.4 µm
Video Recording & Streaming H.264 to memory card
Zoom 1 – 8× continuous, digital zoom
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Area Box 5 (min./max./avg.)
Delta T Yes
Gas Quantification Quantification onboard camera
Gas Sensitivity G620, Gx620: CH₄: <29 ppm x m
Hydrocarbons (multiple): <4 ppm x m
(ΔT = 10°C, Distance = 1 m)
Gx320: CH₄: <9.6 ppm x m
Hydrocarbons (multiple): <4 ppm x m
(ΔT = 10°C, Distance = 1 m)
Measurement Corrections Reflected temperature, distance, atmospheric transmission, humidity, external optics
Profile 1 live line (horiz. or vert.)
Recording MultiREC Recording; Record multiple files automatically in customizable order
Spot Meter 10
Temperature Range G620, Gx620: -20°C to 350°C (-4°F to 662°F)
Gx320: -20°C to 350°C (-4°F to 662°F)

Available sub ranges:
-20°C to 10°C (-4°F to 50°F)
-10°C to 25°C (14°F to 77°F)
10°C to 50°C (50°F to 122°F)
40°C to 85°C (104°F to 185°F)
70°C to 120°C (158°F to 248°F)
100°C to 160°C (212°F to 320°F)
130°C to 200°C (266°F to 392°F)
180°C to 260°C (356°F to 500°F)
240°C to 350°C (464°F to 662°F)
Thermal Sensitivity G620, Gx620: <20 mK at 30°C (86°F)
Gx320: <10 mK at 30°C (86°F)
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth via headset, Wi-Fi, HDMI
Image File Format Standard JPEG, measurement data included. Infrared-only mode
Radio Operating frequency:
•Bluetooth + EDR: 2402–2480 MHz
•WLAN 2.4 GHz: 2412–2462 MHz
•WLAN 5 GHz: 5150-5250 MHz Note that frequency band 5150-5250 MHz is for indoor use only, see national regulations.

RF output (EIRP)
• Bluetooth + EDR: <10 dBm
•WLAN: <17 dBm

Antenna
•Integrated PIFA antenna (gain: maximum 2.6 dBi)
Storage Media Removable SD card
Video Out G620, Gx620: HDMI, DVI
Gx320: HDMI 640 × 480, HDMI 1280 × 720, DVI 640 × 480, DVI 800 × 600
General
Annotations Voice: 60 seconds with Bluetooth on still images and video
Text: Text from predefined list or soft keyboard on touchscreen
Image Sketch: Yes, on infrared only
Cloud Services Via Wi-Fi; FLIR Ignite for direct, secure image uploading, organizing, storage, and sharing (required firmware available)
FLIR Inspection Route Enabled in the camera
GPS [removable] Location data automatically added to every still image and first frame in video from built-in GPS
Laser Pointer Class 2
Package Includes Infrared camera with lens, battery (2 pcs), battery charger, power supply including multi-plugs, hand strap, neck strap, lens cap, lens cap strap, memory card, HDMI-HDMI cable, USB cable, screwdriver TX20, knob screw (optional screw for the rear cover), printed documentation, hard transport case
Packaging Size G620, Gx620: 400 × 190 × 510 mm (15.7 × 7.5 × 20.1 in.)
Gx320: 600 mm × 510 mm × 410 mm (23.6 in × 20.1 in × 16.1 in)
Size [L x W x H ] w Lens 251.6 mm × 164.5 mm × 170.9 mm (9.9 in × 6.48 in × 6.73 in)
Weight [incl lens & batteries] 3 kg (6.18 lb)
User Interface
Languages 21
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery type Rechargeable Li-ion battery; 7.4 V, charged in camera or separate 2-bay charger
Charging Time 2.5 hours to 95% capacity, charging status indicated by LEDs
Start Up Time Typically 7 min. at 25°C (77°F)
Environmental & Certifications
Certifications RoHS: 2011/65/EU
WEEE: 2012/19/EU
RED: 2014/53/EU
EMC: ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
Encapsulation IP54 (IEC 60529)
Hazardous Location Compliance ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G
ANSI/ISA-12.12.01-2013, Class I Division 2
CSA 22.2 No. 213, Class I Division 2
Mounting UNC ¼"-20
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)
Shock & Vibration Shock: 25 g (IEC 60068-2-27); Vibration: 2 g (IEC 60068-2-6)
Storage Temperature Range -30°C to 60°C (-22°F to 140°F)

Accessories

Related Content

Industries

Using Advanced Technologies to Understand Methane Emissions in the Biogas Industry

Read more

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR G-Series Update Pack

You must be logged in to download file.

Datasheet

FLIR G-Series Datasheet GB

Datasheet

FLIR G-Series Datasheet

Brochure

FLIR OGI Brochure (Optical Gas Imaging)

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Brochure

FLIR Global Oil and Gas Industry Brochure

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions