Discontinued

FLIR GF304

Refrigerant Leak Detection Camera

The FLIR GF304 detects refrigerant gas leaks without interrupting or shutting down operations. Refrigerant gases are highly toxic, environmentally harmful, and heavily regulated. By detecting refrigerant gas leaks early, companies can avoid the cost of replenishment and limit environmental impact. The GF304 allows inspectors to visualize these gases, discover hidden leaks, and confirm repairs once their complete.

Discover Costly Refrigerant Leaks
GF304 inspections are faster than with traditional leak-detection tools, meaning you can repair leaks quickly and reduce revenue loss.
Optical gas imaging is non-contact, so you can search for harmful refrigerant leaks from a safe distance.
Save images and video from the GF304 to any off-the-shelf video recorder for easy archiving and documentation.

Specifications

Highlighted
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Hazardous Location Compliance NA
Imaging & Optical
Adjustable Viewfinder
Color LCD 4.3"; 800 × 480 Pixels
Detector Type Cooled QWIP
Field of View 14.5° × 10.8°
Focus Auto & Manual
High Temp Option Not Available
Laser Spot Yes
MPEG Video Recording Yes
On Camera Display Widescreen 800 × 480 pixel LCD, Tiltable 800 × 480 pixel OLED viewfinder
Radiometric JPG Yes
Radiometric Video [15Hz] No
Resolution 320 × 240
Spectral Response 8.0 – 8.6 µm
Total Pixels 76,800
Video Camera wLamp 3.2 MP
Zoom 1 – 8× continuous, digital zoom
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Area Box 5 (min./max./avg.)
Delta T Yes
Profile 1 live line (horiz. or vert.)
Spot Meter 10.0
Temperature Range –20°C to 500°C (–4°F to 932°F)
Thermal Sensitivity <15 mK @ 30°C (86°F)
Communication & Data Storage
Video Out HDMI
General
Packaging Size 400 × 190 × 510 mm (15.7 × 7.5 × 20.1 in.)
Environmental & Certifications
Hazardous Location Compliance NA

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - GF GFx

You must be logged in to download file.

User Manual

FLIR GF3xx Series User Manual

Selection Guide

FLIR GF Camera Gas Comparison Matrix

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Export Restrictions