Discontinued

FLIR GF320

Infrared Camera for Methane and VOC Detection

Product Variations

The FLIR GF320 detects hydrocarbon and volatile organic compound (VOC) emissions from natural gas production and use. With this optical gas imaging camera, inspectors can check thousands of components and see potential gas leaks in real-time. The GF320 is lightweight, offers both a viewfinder and LCD monitor, and has direct access to controls. Embedded GPS data helps in identifying the precise location of faults and leaks, for faster repairs.

Fast, Unbeatable Gas Detection
GF320 inspections are up to nine-times faster than with traditional tools, and don't require close contact with components.
GF320 measures temperatures up to 350°C with ±1°C accuracy, allowing you to note temperature differentials and improve gas plume detection.
Reduce revenue loss while improving regulatory compliance and protecting the environment by finding and fixing leaks quickly.

Specifications

Highlighted
NETD <10 mK @ 30°C (86°F)
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Hazardous Location Compliance NA
Imaging & Optical
Adjustable Viewfinder
Color LCD 4.3"; 800 × 480 Pixels
Detector Type Cooled InSb
Field of View 24° × 18°
Focus Auto & Manual
High Temp Option Yes
Laser Spot Yes
MPEG Video Recording Yes
NETD <10 mK @ 30°C (86°F)
On Camera Display Widescreen 800 x 480 pixel LCD Tiltable 800 × 480 pixel OLED viewfinder
Radiometric JPG Yes
Radiometric Video [15Hz] No
Resolution 320 × 240
Spectral Response 3.2 – 3.4 µm
Total Pixels 76,800
Video Camera wLamp 3.2 MP
Zoom 1 – 8× continuous digital
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Area Box 5 (min./max./avg.)
Delta T Yes
Profile 1 live line (horiz. or vert.)
Spot Meter 10.0
Temperature Range -20°C to 350°C (-40°F to 662°F)
Thermal Sensitivity <15 mK @ 30°C (86°F)
Communication & Data Storage
Video Out HDMI
General
Packaging Size 399 x 190 x 510 mm (15.7 x 7.5 x 20.1 in.)
Environmental & Certifications
Hazardous Location Compliance NA

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - GF GFx

You must be logged in to download file.

User Manual

FLIR GF3xx Series User Manual

Selection Guide

FLIR GF Camera Gas Comparison Matrix

Datasheet

GF300-GF320 Datasheet

Brochure

FLIR Global Oil and Gas Industry Brochure

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.