New

K85

High-Resolution Firefighting TIC, 640 × 480 App-Enabled

Product Variations

The thoughtfully-designed Flir K85 TIC improves firefighter awareness with high-resolution imaging and an innovative single-range solution that reveals greater detail in smoke-filled and high-heat environments without concerns about delays, image freeze, or loss of information.
This thermal imaging camera helps crews easily spot victims, track fire behavior, and assess structural risks—all without losing vision when conditions change. Plus, the K85 improves efficiency through its seamless wireless connection to the new Flir Responder App for camera configuration, media handling, and live-streaming that allows departments to train and document missions with ease.

The high-resolution K85 shows finer details in structure, flames, and potential victims.
The innovative K85 offers a single-range solution that reveals dangers instantly when moving from cool air to extreme heat. With no freezing or delay in colorization due to range changes, you never miss a critical moment.
Search Mode and Detection Mode give you faster insight into fire spread, victim location, safety hazards, and search and rescue operations.

Specifications

Highlighted
IR Resolution 640 × 480
Display 4" LCD, 640 × 480, backlit
Object Temperature Range Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
Image Modes Basic, Search, Detection, High Heat, White Hot
Imaging & Optical
Contrast optimization Digital enhancement, Flexible Scene Enhancement (FSX®)
Detector Type Focal plane array (FPA), uncooled microbolometer
Field of view (FOV) 53° × 40°
Image Fequency
Image Frequency 30 Hz
Image Modes Basic, Search, Detection, High Heat, White Hot
IR Resolution 640 × 480
Non-radiometric IR video recording MPEG4 to internal flash memory
Non-radiometric IR video streaming Uncompressed colorized video using USB and MPEG-4 Stream over Wi-Fi to Flir Responder app
Pitch 12 µm
Spectral Range 7.5 to 14 µm
Thermal Sensitivity/NETD <60 mK
Zoom 2× digital zoom
Environmental & Certifications
Drop 2 m (6.6 ft.) on concrete floor (IEC 60068-2-31)
Encapsulation IP67 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95
Magnetic fields EN 61 000-4-8, Test level 5 for continuous field (severe industrial environment)
Operating Temperature Range 150°C (302°F): 15 min
260°C (500°F): 5 min
Relative Humidity 95% relative humidity 25°C to 40°C (77°F to 104°F) non-condensing
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range -40°C to 85°C (-40°F to 185°F)
Vibration 2 g (IEC 60068-2-6)
Power
Battery capacity 5.8 Ah, at 20°C to 25°C (68°F to 77°F)
Battery operating time Approximately 4 hours @ 25°C (77°F) ambient temperature and typical use
Battery type Li-Ion
Battery voltage 3.7 V
Charging system Desktop 2-bay charger
Optional in-truck charger
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time <3 h to capacity enough for 3 h operation
Power Management Automatic shutdown and sleep mode
Measurement & Analysis
Accuracy ±4°C (±7.2°F) or ±6% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F)
Object Temperature Range Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
General
Package Includes K85 infrared camera
Battery (2 ea.)
Battery charger
Carabiner strap
Power supply
Printed documentation
Retractable lanyard, 16 N (58 oz)
USB cable
User Interface
Display 4" LCD, 640 × 480, backlit
Communication & Data Storage
Image Storage Standard JPEG, stored in the camera and the Flir Responder app
Image Storage Capacity 200 files in total
Interface Update via OTA (Wi-Fi using the Flir Responder app)
Legacy support for updates from PC and data transfer to and from PC
Storage Media Internal flash memory
USB USB-C

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - K75 K85

You must be logged in to download file.

Datasheet

FLIR Kxx-Series Datasheet

Warranty

FLIR Fire Service 2-5-10 Global Limited Warranty

Certification

ISO 9001-2015 FLIR Sweden

Export Restrictions