Extech MO57A

Ball Probe Pinless Moisture Meter

Take pinless non-invasive moisture measurements on wood and building materials without damaging surfaces with the Extech MO57A Compact Pinless Ball Probe Moisture Meter. The ball moisture sensor glides smoothly across hard or delicate surfaces for quick readings. Featuring a high-contrast color LCD with backlight, the MO57A ensures clear visibility in any environment. It uses intuitive display icons to indicate moisture levels and includes an audible alert that speeds up as moisture increases. Ideal for building restoration projects and applications where detecting moisture on floors, tiles, and under carpets is critical, the MO57A is also essential for analyzing the water damage behind walls, ceilings, and or uneven surfaces.

Bright backlight makes for easy viewing in any lighting condition
Pinless moisture measurement depth to <100 m (4 in) that displays moisture levels in wood and building materials such as wall board, sheet rock, cardboard plaster, concrete, and mortar
Tone rate beeps faster as the moisture level increases

Specifications

General
Measurement Depth < 102 mm (4 in)
Measurement Principle Capacitive (non-invasive)
Measurement Range Low 0.0% to 16.9%
Medium: 17.0% to 29.9%
High: 30.0% to 99.9%
Relative Moisture Content (Pinless) 0.1%
Sensor Type Pinless spherical sensor
WME Moisture Content (Pin) Wood Range: 5.0% to 50.0%
Building Material Range: 1.5% to 33.0%
WME Moisture Content Basic Accuracy (Pin) ±(3% + 5 digits) at 22°C to 25°C (72°F to 77°F)
WME Moisture Content Max Resolution (Pin) 0.1%
Additional Details
Battery type 3 × 1.5 V, AAA batteries
Certifications CE, UKCA
Dimensions 171.6 × 68 × 32.5 mm (6.7 × 2.7 × 1.3 in)
Display Backlit Color LCD
Power Auto Power Off after approx. 3 minutes
Warranty 2 years
Weight 151 g (0.33 lb) excluding batteries

Resources & Support

User Manual

Extech MO57A User Manual

Datasheet

Extech MO57A Datasheet

Export Restrictions

Cart

Added to cart