Flir MR176

IGM™ Moisture Meter with Replaceable Hygrometer

Featuring Infrared Guided Measurement (IGM) technology powered by a built-in FLIR Lepton® 80 x 60 thermal imaging sensor, the MR176 visually guides you to the precise spot that moisture may be hiding. Use the integrated laser and crosshair to help pinpoint the surface location of the issue found with IGM. An integrated pinless sensor and an external pin probe provide the flexibility to take either non-intrusive or intrusive measurements. A field-replaceable temperature and relative humidity sensor delivers added convenience.

Get more flexibility from your moisture meter
IGM helps you visually identify hidden moisture so you’ll know exactly where to place the meter probe for further investigation
The field-replaceable temperature and relative humidity sensor can simply be removed and replaced when needed to reduce unnecessary downtime.
Get more done with the easy-to-navigate menu system. Share readings and images, and quickly create reports with free Flir Tools software.

Specifications

Highlighted
Thermal image palettes Iron, Rainbow, Ice, Greyscale
Pin Moisture Range 7% to 30% / Basic Accuracy ±1.5% MC / Range 30% to 100% / Basic Accuracy Reference only
Pin Moisture Groups 9 Material Groups
Air Temperature Range 32 to 122°F (0 to 50°C) / Basic Accuracy ±1.1°F (±0.6°C)
Relative Humidity Range 0 to 100% / Basic Accuracy 2.5%RH
Dew Point Range -22 to 122°F (-30 to 50°C) / Basic Accuracy ±1.8°F (±1.0°C)
Includes MR01 Replaceable Temperature and Relative Humidity Sensor, MR02 Standard Pin Probe, Quick Start Guide,International USB Charger, USB Cable
Imaging & Optical
Display Type QVGA (320 x 240 pixel) 2.3" color TFT graphical display
Field of View [W x H] 51° × 38°
Gallery 17540
Image Update Speed Frequency 9Hz
Imaging Detector FLIR Lepton microbolometer
Laser Orientation Single laser pointer to center of thermal image
Sensitivity <150mK
Spectral Response 8 to 14µm
Thermal image minimum focus distance 4" (10cm)
Thermal image palettes Iron, Rainbow, Ice, Greyscale
Thermal Image Resolution [W x H] 4800 pixels (80 × 60)
Measurement & Analysis
Air Temperature Range 32 to 122°F (0 to 50°C) / Basic Accuracy ±1.1°F (±0.6°C)
Detection Limit 19.7in2 (49cm2) (Wet Area Detection @ 32ft (10m)
Dew Point Range -22 to 122°F (-30 to 50°C) / Basic Accuracy ±1.8°F (±1.0°C)
Image Calibration Automatic with manual lock scale option
Measurement Resolution 0.1
Pin Moisture Range 7% to 30% / Basic Accuracy ±1.5% MC / Range 30% to 100% / Basic Accuracy Reference only
Pin Moisture Groups 9 Material Groups
Pinless Measurement Depth 0.75" (19mm) Max
Pinless Moisture Range 0 to 100
Response Time Pin Mode 750ms
Response Time Pinless 100ms
Communication & Data Storage
Saved Image File format BMP with measurement values overlaid
Stored Image Capacity 9999 images
Power
Battery 3.7V, 3000mAh Li-ion rechargeable via micro USB
Continuous Run Time 18 hours max
Typical Usage 4 work weeks
General
Includes MR01 Replaceable Temperature and Relative Humidity Sensor, MR02 Standard Pin Probe, Quick Start Guide,International USB Charger, USB Cable
Packaging Size 33 cm x 14 cm x 12 cm (13 in. x 5.5 in. x 4.75 in.)
Environmental & Certifications
Agency Approvals CE, FCC Class B, RCM
Certification Standards EN 61326 (EMC), EN 60825-1 Class 2 (Laser)
Mixing Ratio Range 0 to 560GPP (0.0 to 80.0 g/kg) / Basic Accuracy ±2GPP (0.25 g/kg)
Relative Humidity Range 0 to 100% / Basic Accuracy 2.5%RH
Vapor Pressure Range 0.0 to 12.0kPa / Basic Accuracy ±0.05kPa
Warranty 10 year

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR MR176 Firmware v1.982.1

You must be logged in to download file.

User Manual

FLIR MR176 User Manual

Warranty

FLIR Test and Measurement Limited 10-Year Warranty

Warranty

FLIR Test and Measurement Limited Warranty - Industrial Grade Tools

Datasheet

FLIR MR176 Datasheet

Brochure

FLIR Moisture Meter Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions