FLIR MR77

5-in-1 Moisture Meter with METERLiNK®

The FLIR MR77 has everything you need for moisture remediation or HVAC: a pinless moisture sensor and pin probe, a temperature and relative humidity sensor, and an IR thermometer. The meter includes Bluetooth® for remote viewing and sharing, as well as METERLiNK® technology to wirelessly embed readings into radiometric infrared images on compatible FLIR thermal cameras. Made with field-replaceable sensors, the MR77 is engineered to help you get more done in less time.

Connect wirelessly to your meter
All-in-one tool featuring an integrated pinless moisture sensor, a pin-type probe, a temperature and relative humidity sensor, and an IR thermometer
Wirelessly connect to a compatible mobile device to share data and integrate readings onto images from FLIR thermal cameras.
The double-molded, rubberized case is shock-resistant from drops as high as two meters to bolster reliability and durability.

Specifications

Highlighted
IR Temperature Range -4 to 392°F, -20 to 200°C / Basic Accuracy +/- 3.5%
Pin Moisture Range 0 to 99% WME / Basic Accuracy +/- 5%
Pinless Moisture Range 0 to 99.9 / Basic Accuracy Relative
Sensor Temperature Range -18 to 170°F, -28 to 77°C / Basic Accuracy +/- 3.6°F, 2°C
Relative Humidity Range 0 to 99% RH / Basic Accuracy +/- 2.5% RH
Imaging & Optical
Sensor Temperature Range -18 to 170°F, -28 to 77°C / Basic Accuracy +/- 3.6°F, 2°C
Measurement & Analysis
IR Distance to Spot Ratio 8 : 1 in
IR Emissivity Range 0.95 (fixed)
IR Temperature Range -4 to 392°F, -20 to 200°C / Basic Accuracy +/- 3.5%
Pin Moisture Range 0 to 99% WME / Basic Accuracy +/- 5%
Pinless Moisture Range 0 to 99.9 / Basic Accuracy Relative
Pinless Moisture Depth Max 0.75 inches (19mm)
Communication & Data Storage
Bluetooth range max 32 ft (10 m)
General
Packaging Size 13.5 cm x 11 cm x 30 cm (5.3? x 4.8? x 11.8?)
Environmental & Certifications
Certifications CE, FCC
Drop test 6.5 ft (2 m)
Relative Humidity Range 0 to 99% RH / Basic Accuracy +/- 2.5% RH
Vapor Pressure Range 0 to 20.0kPA / Basic Accuracy +/- 2%
Warranty Limited Lifetime

Accessories

Resources & Support

User Manual

FLIR MR77 User Manual

Datasheet

FLIR MR77 Datasheet

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Brochure

FLIR Moisture Meter Guide

User Manual

FLIR METERLiNK App User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions