Discontinued

QL320

Quantitative Optical Gas Imaging System for FLIR G-Series Optical Gas Imaging Cameras (Gx620/Gx320/G620)

The QL320 by Providence Photonics is a quantitative optical gas imaging (QOGI) system that allows surveyors to measure the leak rates for methane and other hydrocarbons. This eliminates the need for secondary sampling with a toxic vapor analyzer or similar tool. Plus, the QL320 does not require close contact with the gas in order to measure emission rates, making it a safer solution for quantifying gas leaks.

With the QL320, you can determine mass leak rates (g/h or lb/h) or volumetric leak rates (cc/min or L/min)for most hydrocarbon gases. Measure the size of fugitive emissions from safe distances, as far as 100 feet.
The QL320 has the built-in tools needed to validate leak surveys, plus a Δ temperature screening tool to determine suitablility of background conditions. In-field reporting includes archiving of measurements, colorized video and raw data for analysis and post-processing.
This tablet-based system is rugged enough to use in gas fields, refineries, and other industrial settings. The dust- and water-tight touchscreen provides high contrast for easy reading in outdoor conditions.

Specifications

Imaging & Optical
Compatible cameras FLIR G620, FLIR Gx320, FLIR Gx620
Display resolution 1920 × 1200 WUXGA
Display Size 256.5 mm (10.1 in)
Image Modes Single image snapshot with colorized plume and quantitative result
Measurement & Analysis
Measurement Modes Mass leak rates (lb/h or g/h), volumetric leak rates (cc/min or L/min)
Measurement Tools Δ temperature screening, on-screen plume color highlight, batch recording, field gas calibration
Communication & Data Storage
Input On-screen QWERTY keyboard, electronic waterproof stylus
General
Size 270 × 188 × 19 mm (10.6 × 7.4 × 0.75 in)
Weight 1.36 kg (3 lb)
User Interface
Display Technology Panasonic Toughpad FZ-G1
Touchscreen 10-point gloved multi-touch + digitizer
Power
Battery type Li-ion rechargeable battery
Environmental & Certifications
Environmental MIL-STD-810G certified, IP65-certified sealed all-weather design

Resources & Support

Recorded Webinar

Understanding Quantitative Optical Gas Imaging

Watch now

Recorded Webinar

Recorded Webinar: QOGI Basic Training

Watch now

Training Video

Start Faster and Easier with FLIR QL320 Training

Watch now

Recorded Webinar

Advanced Training on Quantitative Optical Gas Imaging

Watch now

White Paper

QOGI & Gas Leaks: Top 10 Questions - White Paper

Brochure

FLIR Global Oil and Gas Industry Brochure

White Paper

Quantitative OGI Imaging (QOGI) White Paper