IR lens, f=18 mm (24°) f/1.0 (T300443)

IR Lens for FLIR A700 Cameras

f=18 mm (24°) f/1.0 IR lens for the FLIR A700 cameras where top of the class image quality is required.

Specifications

Imaging & Optical
Field of View 24° × 18°
Focal Length 18 mm (0.71 in)
F_number 1.04
Minimum Focus Distance 0.3 m (0.98 ft)
Minimum Focus Distance with MSX 0.5 m (1.6 ft)
Spatial resolution (IFOV) 0.65 mrad/pixel
General
Size 45.4 × 72 mm (1.79 ×2.83 in)
Weight 0.140 kg (0.31 lb)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart