Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
High-Performance Thermal Camera with Viewfinder
The Flir T840 infrared camera is designed to help electric utility and other thermography professionals comfortably survey equipment both indoors or outdoors and seek out signs of failure all day long. Thanks to an integrated eyepiece viewfinder and a bright 4-inch color LCD display, the T840 makes it easy to conduct inspections outside in bright, challenging light conditions. The 180° rotating lens platform and thoughtful ergonomic design helps users quickly diagnose failing components in hard-to-reach areas. A 6° telephoto lens option is available to ensure accurate temperature measurement of small targets from farther distances. The purchase of a T840 camera includes a 3-month subscription to Flir Thermal Studio Pro and Flir Route Creator.
Note: You must be logged in to download software or firmware. Login or create an account.
Brochure
T500 Series Science Brochure
Datasheet
FLIR T800-Series Science Datasheet GB
Datasheet
FLIR T800-Series Science Datasheet
Certification
FLIR Systems AB Certificate of Registration - ISO 14001:2015
Brochure
T500 Series Science Brochure A4
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
(+1) 805 392 3775
(+61) 1800 413 988
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Added to cart