The FLIR T865 thermal imaging camera is a non-contact inspection tool with 180° rotating optical block that allows users to safely and comfortably assess the condition of critical electrical and mechanical equipment in utility and manufacturing applications. With advanced features including unmatched temperature measurements down to -40°C, accuracy as good as 1°C/1%, 1-Touch Level/Span contrast enhancement, and laser–assisted autofocus, you'll get highly accurate temperature measurements every time. Pair the T865 with a 6 FOV IR lens to perform inspections on small targets from long distances. The on-board Inspection Route system helps you record temperature data and imagery in a logical sequence for faster troubleshooting and repair. The T865 also features FLIR Ignite for automatic uploading of images directly from the camera to the cloud for easy, secure storage and sharing. Adding a FLIR T865 camera to a condition monitoring/predictive maintenance program can help reduce maintenance costs, improve system efficiency and reliability, and prevent downtime due to outages.

Develop inspection routes in Flir Thermal Studio Pro and upload to a T865 using Route Creator to quickly and easily collect and manage critical data.
Assess the state of equipment from a safe distance, at any angle, or in any lighting condition using the 180° rotating optical block, integrated eyepiece viewfinder, and 4–inch color IPS display
Increase in–field efficiency with exceptional measurement accuracy, enhanced thermal imagery, and workflow optimizations to save time and share data faster.

Specifications

Highlighted
IR Resolution 640 × 480 pixels
Thermal Sensitivity/NETD <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy ±2°C (±3.6°F) or ±2% of reading
Field of view (FOV) 80° × 63°
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 6° or 80° lens in use
Display 4", 640 x 480 pixel touchscreen LCD with auto-rotation
Storage Media Removable SD card
Imaging & Optical
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Type and Pitch Uncooled microbolometer, 12 µm
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 6° or 80° lens in use
Digital Zoom 1-8x continuous
f-number 42° lens: 1.1, 24° lens: 1.3, 14° lens: 1.5, 6° lens: 1.35, 80° lens: 1.3,
Field of View 42° × 32°
24° × 18°
Field of view (FOV) 80° × 63°
Focal Length 42°: 10 mm (0.39 in)
24°: 17 mm (0.67 in)
14°: 29 mm (1.41 in)
6°: 70 mm (2.80 in)
80°: 5 mm (0.19 in)
Focus Continuous with laser distance meter (LDM), one-shot LDM, one-shot contrast, manual
Image Frequency 30 Hz
IR Resolution 640 × 480 pixels
Lens 24°, 14°, 42°, 80°, 6°, DFOV (24°, 14°), DFOV (42°, 24°)
Lens Identification Automatic
Minimum Focus Distance 42° lens - 0.15 m; 24° lens - 0.15 m, optional macro mode; 14° lens - 1.0 m; 6° lens - 5.0m; 80° lens - 0.1m;
Minimum Focus Distance with MSX FLIR T865 + DFOV (14° + 24°): .5 m (1.64 ft) / 1.0 m (3.28 ft)
FLIR T865 + Dual FOV (24° + 42°): 42°: 0.65 m (1.98 ft)
24°: 0.5 m (1.64 ft)
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Resolution 464 × 348 pixels (VGA)
Spatial resolution (IFOV) 42°: 1.2 mrad/pixel
24°: 0.7 mrad/pixel
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity/NETD <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR reporting software.
Video Lamp Built-in LED light
Viewfinder Yes
Visual Image Yes
Visual Video Recording H.264 to memory card
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -40°C to 120°C (-40°F to 248°F) 0°C to 650°C (32°F to 1202°F) 300°C to 2000°C (572°F to 3632°F)
Reference Temperature Yes
Spot Meter 10 ea. in live mode
User Interface
Display 4", 640 x 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Touch Screen Optically bonded PCAP
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth, Wi-Fi
Image File Format Standard JPEG with measurement data included
Image Storage Mode Infrared, visual, MSX®, Picture-in-Picture
METERLiNK Yes
Storage Media Removable SD card
Time Lapse 10 sec to 24 hrs
USB USB Type-C: data transfer/video/power
USB - Standard USB 2.0 High Speed
Video Out DisplayPort over USB Type-C
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery type Li-ion battery, charged in camera or on separate charger
Power Management Automatic shut-down and sleep mode
Environmental & Certifications
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC 1/4"-20
General
Compatible with FLIR software FLIR Thermal Studio Suite, FLIR Route Creator, FLIR Ignite, FLIR Research Studio, FLIR Atlas SDK
Laser Pointer Yes
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in.)
Size (L x W x H) •Lens horizontal: 140 × 201.3 × 167.3 mm (5.5 × 7.9 × 6.6 in.)

Accessories

  1. Tripod (T911997)

Resources & Support

Note: For additional T-Series support resources, please visit Support.FLIR.com

Recorded Webinar

Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Datasheet

FLIR T800-Series Datasheet

Datasheet

FLIR T800-Series Datasheet GB

User Manual

FLIR T8xx Series User Manual

Brochure

FLIR Renewable Energy Wind Power Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Application Story

FLIR Thermal Condition Monitoring Article

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

ISO 9001-2015 FLIR Sweden

Brochure

What do you need to measure? FLIR WDYNTM brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions