VP54

Triple Alarm CAT IV Non-Contact Voltage Detector with Flashlight

$79.99

The Flir VP54 is a rugged, CAT IV-rated non-contact voltage detector designed for reliable, everyday electrical testing. Equipped with bright LED illumination and multiple alert types—including visual, vibration, and audible alarms—it makes identifying live voltage quick and intuitive in any environment. Use the VP54 to verify energized circuits before starting work, detect voltage through insulation, locate live wires in panels, switches, and outlets, or trace circuits with confidence. Built with an ergonomic, drop-tested design, it’s a dependable tool for professionals working across residential, commercial, and industrial applications.

Vibration, sound, and visual alarms give you clear voltage alerts—even in dark or noisy areas.
See target area clearly in poor lighting conditions
Accurately differentiate live wires from neutral or ground in outlets

Specifications

Highlighted
Alarm Notification Sound, Flashing LED, Vibration
Flashlight Yes
Tip Light Yes
Drop test 3 m (9.8 ft)
Category Rating CAT IV-1000 V
Certifications CE, ETL
Warranty Limited 3-year
Measurement & Analysis
AC Voltage 24 to 1000 V AC (default, solid green light)
90 to 1000 V AC (default, solid green light)
190 to 1000 V AC (default, solid green light)
Category Rating CAT IV-1000 V
Frequency Range 45 to 65 Hz
High Sensitivity Mode 24 to 1000 V AC (default, solid green light)
Environmental & Certifications
Certifications CE, ETL
Drop test 3 m (9.8 ft)
Operating Temperature -10°C to 50°C (14°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Warranty Limited 3-year
General
Alarm Notification Sound, Flashing LED, Vibration
Dimensions (L x W x H) 163 × 29.2 × 26.5 mm (6.4 × 1.15 × 1 in)
Flashlight Yes
Tip Light Yes
Power
Battery life ~5 hours continuous (flashlight off)
Power Requirements 2 × AAA alkaline batteries

Resources & Support

User Manual

Flir VP54 User Manual

Datasheet

Flir VP54 Datasheet

Quick Start Guide

Flir VP54 Quick Start Guide

Export Restrictions

Cart

Added to cart