The FLIR VS70 is a rugged, waterproof, and shock-resistant videoscope with a large 5.7-inch color LCD display. It features intuitive handset controls that enable users to maneuver the narrow camera probe into tight spaces to deliver vivid and sharp video and images. Advanced inspection solutions, expansion cameras, and add-on accessories enable users to expand their FLIR VS70 to address many different inspection needs.

Bring hidden problems into clear view
Extended battery life accommodates a full day of inspections without recharging.
Includes two-way, two-way wireless, and four-way wireless controls. Select 180° or 90° camera angles with a dual-channel camera.
Voice-annotate video recordings, grab still images from captured video, then transfer data to a PC via SD card or USB.

Specifications

Highlighted
Diameter 8 mm
Display resolution 640 × 480 px
Imaging & Optical
Camera Focal Length Options Long View or Short View Macro
Camera Length Range 0.3 m to 30 m
Diameter 8 mm
Display resolution 640 × 480 px
Display Size 5.7 in (135 mm)
Field of View 56°
Focal Length 65 mm to infinity
Frame Rate 30 fps (NTSC & PAL)
Communication & Data Storage
Video_Image Transfer SD Card or USB
Power
Battery Life 6–8 hours
Environmental & Certifications
Certifications FCC, CE
Warranty 3 years

Accessories

  1. Wireless Handset Transmitter (VST)
  1. Camera with Semi-Rigid Probe, 2m, 8mm diameter, VGA via long focus (VSC80-2R)
  2. Wireless Two-way Articulating Camera With Long Focus, 1m, 6mm Diameter (VSA2-1-W)
  3. Two-Way Articulating Camera with Long Focus, 1m, 6mm Diameter (VSA2-1)
  4. Camera with 30m Fiberglass-reinforced Probe (VSC58-30M)
  5. Camera with Semi-Rigid Probe, 1m, 8mm diameter, VGA via long focus (VSC80-1R)
  6. Camera with Semi-Rigid Probe, 2m, 5.8mm diameter, VGA via macro short focus (VSC58-2RM)
  7. Wireless Four-way Articulating Camera, 60 mm to Infinity (VSA4-1-W)
  8. Two Way Articulating Camera With Long Focus, 2m, 6mm Diameter (VSA2-2)
  9. Two-Way Articulating Camera with Macro Short Focus, 1m, 6mm diameter (VSA2-1M)
  10. Wireless Two-way Articulating Camera With Macro Short Focus, 1m, 6mm Diameter (VSA2-1M-W)
  11. Wireless Two-way Articulating Camera With Long Focus, 2m, 6mm Diameter (VSA2-2-W)
  12. Wireless Four-way Articulating Camera, 25–60mm (VSA4-1M-W)
  13. Wireless Two-way Articulating Camera With Macro Short Focus, 2m, 6mm Diameter (VSA2-2M-W)
  14. Two-way Articulating Camera With Macro Short Focus, 2m, 6mm Diameter (VSA2-2M)
  15. Camera Head for Spool, 25mm Diameter (VSC25)
  16. 28 mm Camera Head for Spool (VSC28)
  17. Two-Channel Camera (VSC2-58-1FM)
  18. 3.9mm (0.15in) Camera (VSC39-1FM)
  19. Camera With Semi-rigid Probe, 2m, 4.1mm Diameter (VSC41-2RM)
  20. Camera with Semi-Rigid Probe, 2m, 5.8mm diameter, VGA via long focus (VSC58-2R)
  21. Camera with 20m Fiberglass-reinforced Probe (VSC58-20M)
  22. Camera With Semi-rigid Probe, 1m, 5.8mm Diameter, VGA via Macro Short Focus (VSC58-1RM)
  23. Camera With Semi-rigid Probe, 1m, 5.8mm Diameter, VGA via Long Focus (VSC58-1R)

Resources & Support

Brochure

FLIR VS70 Brochure

Brochure

FLIR Global Oil and Gas Industry Brochure

Warranty

FLIR Test & Measurement Limited 3-Year Warranty

Warranty

FLIR Test And Measurement Limited 3 Year Warranty US

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.