X6980-HS SLS™

High-Speed LWIR Science-Grade Camera

Product Variations

The FLIR X6980-HS SLS is an extraordinarily fast longwave IR camera designed for scientists and engineers who need to capture high-speed imagery for accurate thermal analysis and custom radiometric measurements. This thermal imaging camera combines 640 × 512 resolution from the SLS detector with the fastest high-speed frame rates to offer the shorter snapshot speeds and wider temperature bands needed to record crisp stop motion images of high-speed events. With a four-position motorized filter wheel and support for FLIR motorized focus lenses, the X6980-HS SLS will provide high quality recordings, save time, and mitigate frustration in dynamic acquisition environments.

Experience unmatched image clarity and speed with 10 GigE, CXP 2.1 high-speed interfaces or Camera Link Full.
Capture more than 1.5 hours of detailed thermal events directly to a 4 TB SSD with zero dropped frames.
Proprietary triggering, synchronization, and accurate IRIG time stamping system ensures precise on-time recording.

Specifications

Highlighted
Resolution 640 × 512
Detector Pitch 25 µm
Spectral Range 7.5 µm (lower), 11.5–12.5 µm (upper)
Detector Type Strained layer superlattice (SLS)
Camera f-number FLIR X6981-HS SLS (7.5–12 µm), f/2.5: f/2.5
FLIR X6983-HS SLS (7.5–12 µm), f/4.1: f/4.1
Dynamic Range 14-bit
NETD 40 mK typical
Thermal Sensitivity/NETD 40 mK typical
Frame Rate [Full Window] Programmable; 0.0015 Hz to 1004 Hz
Integration Time Programmable: 270 ns to approx. full frame
Standard Temperature Range [with band matched optics] -20°C to 300°C (-4°F to 572°F)
Optional Temperature Range [with band matched optics] ND1: 250°C–1500°C (482°F–2732°F) ND2: 500°C–3000°C (932°F–5432°F)
Filtering 4-Position motorized warm filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/manual)
Imaging & Optical
Available Lenses Manual (7.5–12 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Motorized (7.5–12 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f-number FLIR X6981-HS SLS (7.5–12 µm), f/2.5: f/2.5
FLIR X6983-HS SLS (7.5–12 µm), f/4.1: f/4.1
Close-up Lenses/Microscopes 1x
Detector Pitch 25 µm
Detector Type Strained layer superlattice (SLS)
Digital Zoom 1x, Auto (best fit)
Direct to SSD Recording Yes, removable 4 TB NVMe SSD included, approx. 1.5 hours of zero dropped frames record time
Download of On-Camera RAM, SSD Recordings Transfer from SSD through 10 GigE, CXP, or CL to Research Studio
Dynamic Range 14-bit
Filtering 4-Position motorized warm filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/manual)
Frame Rate [Full Window] Programmable; 0.0015 Hz to 1004 Hz
Image Time Stamp Internal precision timestamp. IRIG-B AM decoder, TSPI accurate, Free wheel if sync signal is lost
Integration Time Programmable: 270 ns to approx. full frame
Lens Interface FLIR FPO-M (4-tab bayonet, motorized)
NETD 40 mK typical
On Camera Image Storage RAM (volatile): 64 GB, up to 23,000 frames full frame
NVMe U.2 SSD (user-removable/non-volatile): 4 TB U.2 SSD included, up to 1.4 M frames full frame
Operability ≥98% (≥99% typical)
Overlay Customizable with the ability to toggle off
Palette Selectable 8-bit
Pixel Clock 355.2 MHz
Radiometric Data Streaming Simultaneous 10 Gigabit Ethernet (GigE Vision), Camera Link, CoaXPress® (CXP 2.1) Single link @ 10 Gbps or Dual Link @ 5 Gbps
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Readout Type Snapshot
Resolution 640 × 512
Sensor Cooling FLIR X6981-HS SLS (7.5–12 µm), f/2.5: Closed cycle rotary
FLIR X6983-HS SLS (7.5–12 µm), f/4.1: Linear sterling cooler
Spectral Range 7.5 µm (lower), 11.5–12.5 µm (upper)
Standard Video HDMI, SDI
Subwindow Modes Flexible windowing down to 32 × 4 (steps of 32 columns, 4 rows)
Thermal Sensitivity/NETD 40 mK typical
Video Modes HD-SDI: 720p@50/59.9 Hz, 1080p@25/29.9 Hz, 1080p@60 Hz
SD-SDI: 480i@60 Hz, 576i@50 Hz
Measurement & Analysis
Accuracy ≤100°C: ±2°C (±1°C typical), >100°C: ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, DDE
Optional Temperature Range [with band matched optics] ND1: 250°C–1500°C (482°F–2732°F) ND2: 500°C–3000°C (932°F–5432°F)
Standard Temperature Range [with band matched optics] -20°C to 300°C (-4°F to 572°F)
Communication & Data Storage
Synchronization Modes Sync In, Sync Out, Tri-Level Sync, Video Sync
General
Weight [without lens] 6.35 kg (14 lbs)
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Mounting 2 × 1/4 in. -20 / 1 × 3/8 in. -16 / 4 × #10 -24 / Side: 3x 1/4 in. -20 (each side)
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR X6980-HS SLS Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart