PROTECTIVE HOUSINGS

Flir Environmental Housings for Axx/Axxx Fixed Thermal Cameras

Continuous monitoring only pays off when it is continuous. The environments that need thermal most are the ones that punish electronics hardest.

Dust, Washdown, & Corrosive Atmospheres

Protect cameras from process residue, moisture, high-pressure washdown, and harsh industrial environments with IP67 and IP69K certified protection.

Extreme Heat

Extend camera operation in demanding environments with modular cooling solutions supporting ambient temperatures up to 90°C (194°F).

Outdoor Exposure

Sunshields, rugged housings, and robust mounting accessories help protect imaging performance in outdoor installations year after year.

The Lineup

One family. Every A-Series deployment covered.

Two camera platforms, three protection grades, and an optional visual window—sold separately from the camera and simple to retrofit.

Axx IP69k Housing (T912302)

Axx IP69k Housing (T912302)

$8,300.00

View Product
IP67 Housing for Axx Series (T912301)

IP67 Housing for Axx Series (T912301)

$5,250.00

View Product
IP67 Housing for Axxx Series (T912366)

IP67 Housing for Axxx Series (T912366)

$4,850.00

View Product
IP67 Housing with Thermal + Visual Windows for Axx Series (T912493)

IP67 Housing with Thermal + Visual Windows for Axx Series (T912493)

View Product
IP67 Housing with Thermal +Visual Windows for Axxx Series (T912659)

IP67 Housing with Thermal +Visual Windows for Axxx Series (T912659)

View Product
 

A-Series Housing Compatibility

Compare housing options, supported cameras, lens compatibility, and environmental protection to find the right configuration for your application.

HOUSING A-SERIES CAMERAS LENS FOV WINDOW INGRESS HOUSING MATERIAL FOOD-GRADE
T912301 A40 · A50 · A70 29° · 51° · 95° Thermal IP67 Aluminum —
T912302 A40 · A50 · A70 29° · 51° · 95° Thermal IP69K Stainless steel 316L Yes — EHEDG design
T912493 A40 · A50 · A70 29° · 51°
Not 95°
Thermal + Visual IP67 Aluminum —
T912366 A400 · A500 · A700 14° · 24° · 42° Thermal IP67 Aluminum —
T912659 A400 · A500 · A700 14° · 24° · 42° Thermal + Visual IP67 Aluminum —

Find Your Configuration

1

Camera

Axx: A40 · A50 · A70
Axxx: A400 · A500 · A700

2

Environment

Washdown / hygiene:
IP69K stainless steel
General industrial:
IP67 aluminum

3

Window

Thermal:
All four families
Thermal + Visual:
Axx & Axxx IP67

Ingress protection ratings are third-party certified. Thermal housings accept every lens in their camera family. The Axx Thermal + Visual housing (T912493) supports the 29° and 51° lenses, not 95°.

For configuration and delivery, contact your Teledyne Flir representative or authorized partner.

 

HOW TO CHOOSE YOUR HOUSING

 

The A-Series Configuration Selector helps users quickly identify the ideal FLIR A-Series thermal camera configuration for their application. Compare models, features, optics, and accessory options in one place to streamline product selection and ensure the right solution for automation, condition monitoring, quality assurance, and thermal imaging needs. It simplifies the configuration process, helping users make informed decisions faster and with greater confidence.

Customize Yours

Learn More about Flir Axx and Flir Axxx Series Cameras

Axxx-Series Smart Sensor

Axxx-Series Smart Sensor

Axxx-Series Image Streaming

Axxx-Series Image Streaming

A40, A50, and A70 Image Streaming

A40, A50, and A70 Image Streaming

A40 Compact Thermal Smart Sensor Camera

A40 Compact Thermal Smart Sensor Camera

A50/A70 Smart Sensor

A50/A70 Smart Sensor

A40, A50, and A70 Research & Development Kits

A40, A50, and A70 Research & Development Kits

From $10,450.00

The world's first UL-listed thermal imaging early fire detector, by Teledyne FLIR


Engineered and manufactured by the global leader in infrared technologies, this high-performance thermal imaging solution is now UL 2684 listed, establishing it as a prescriptive fire alarm initiating device.

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.

Resources & Support

Datasheet

FLIR Axx IP67/IP69k Housing Datasheet