What to consider before purchasing an IR camera for Range Applications

These tips can help you choose the right camera for range testing

Infrared cameras are an invaluable tool for military range testing. When recording from great distances, infrared cameras offer superior contrast and image resolution to standard visual cameras, as well as quantitative information that helps distinguish one target from another. These and other features, as high frame rates, make it easier for researchers to lock onto the object, maintain track throughout the flight path, and measure rapid fluctuations in temperature as the object moves.
Download the white paper, "What to Consider Before Purchasing an IR Camera for Range Applications," to learn more about the infrared cameras features that can most aid in your research.
DOWNLOAD NOW!
Back to top