Prevent Breakdowns, Enhance Savings with Si2-Pro


Industrial Acoustic Imaging Camera for Partial Discharge and Compressed Air Leak Detection in the Utility Industry

In the utility industry, where up to 85% of electrical failures are related to partial discharge (PD), early detection is essential to prevent costly power outages and hazardous accidents. Choosing an ultrasonic detector will help catch faults, leaks and other industrial hazards that may slip past the human eye.

The FLIR Si2 acoustic imaging camera is engineered for the utility industry, providing precise detection, location, classification, and assessment of PD faults from up to 200 metres away. It identifies faults 30 times smaller and detects up to 50% more critical issues than previous technologies, ensuring superior grid reliability.

This advanced detection capability, combined with on-camera severity assessment, provides immediate in-the-field decision support, enabling precise maintenance planning for utility providers. Choosing the FLIR Si2 camera means effective utility-focused industrial leak detection, leading to a safer workplace for your workforce and maximising overall service availability.

FLIR Si2 as an Early-Stage Detector

The FLIR Si2 camera acts as an ultrasonic early-stage detector of pressurised gas leaks and partial discharge in the utility sector. By pinpointing even the smallest leaks, the Si2 helps prevent costly energy losses, mitigate potential industrial safety hazards, and optimise system performance, particularly in critical infrastructure such as substations and transmission lines.

This early detection not only reduces operational costs but also ensures compliance with stringent industrial regulations. It enhances overall power grid reliability by preventing unexpected downtimes due to partial discharge faults and leaks, eliminating risk for utility companies. Choosing an ultrasonic detector empowers maintenance teams to safely identify faults from a distance, supports sustainability initiatives, and helps reduce waste and lower the carbon footprint of utility operations.

Why Choose the FLIR Si2?

Early Detection: Identifies industrial leaks and issues in power grid components before they heat up.
Cost-Effective Maintenance: Prevent catastrophic breakdowns, reducing unexpected and expensive service outages.

Automatic Filters: Distinguish partial discharge sounds from other sound sources for accurate fault detection.
On-Device Severity Assessment: Immediate in-the-field decision support for utility maintenance teams.

Long-Range Detection: Scans large areas for leaks and PD faults up to 200 metres away.
Unparalleled performance: Reliably identifies industrial component faults 30 times smaller and recognises 50% more critical issues than previous technology.

Accurate Leak Detection: Pinpoints even the smallest leaks, providing real-time leak size and cost estimates.
Gas Quantification: Accurately quantifies industrial gases, including compressed air, ammonia, hydrogen, CO2, methane, helium, and argon.

Simple Implementation: Integrates effortlessly at any maintenance stage, requiring minimal training.
Enterprise-level Scalability: Provides fleet-wide management and data integration.

How much could your organization save with an acoustic imaging camera? Calculate your potential ROI below.

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.