Access and Edit Your Images, From Anywhere, At Anytime
Ignite™ Cloud-Based Thermal Image Storage and Reporting Software
Flir Ignite is a cloud storage and reporting software for thermal images. Upload images from your Flir Ignite enabled camera and your data will be instantly available across all your devices. With Flir Ignite you can quickly share images and reports with colleagues and clients whether you are in the office or on the go. You can also invite team members to work in the same folder and files. Flir Ignite Sync allows you to sync your image library with your computer, for easy access when creating reports. Ignite is offered in multiple plans to meet your unique needs, including a free version to get started.
Edit Thermal Images
The Ignite Image Edit feature allows you and your collaborators to edit your thermal images online in your browser.
Features include:
Adding, removing or modifying measurements such as spots, boxes, lines, ellipses, polyareas, polylines or deltas
Editing level and span
Modifying existing sketch on image and creating new
Changing palettes
Changing and editing fusion modes
Adding Isotherms
Editing image parameters
Adding, editing and removing text annotations or notes
Saving images
*Requires WebGL 2.0 compatible browser. **Image Edit is available both on desktop and mobile devices.
Create graphs showing temperature measurements over a period of time - to better analyze and compare changes in temperature. Export graphs as images and add to reports to share with your colleagues, stakeholders, or clients.
Create multiple temperature trend graphs
Add up to 5 measurement lines per graph
Create a reference area to clearly indicate a temperature safe zone similar to isotherms
Export your graphs as a jpeg and attach them to a report or share them through Ignite
*Requires WebGL 2.0 compatible browser. **Currently, creating temperature trend graphs is available on desktop only.
Watch this brief video for an introduction to Flir Ignite: a cloud storage and reporting solution for saving, organizing, and sharing thermal images.
DON'T HAVE IGNITE?
Flir Exx-, T5xx-, and T8xx-Series cameras purchased prior to December 2021 may not include the Flir Ignite cloud connection. But don't worry—you can add it to your camera for free with a firmware upgrade. Just visit support.flir.com for more information.
Confirm Location
Select your preferred country and language from the options below to access the appropriate version of our website.