Introducing the FLIR ONE Pro LT Thermal Imaging Camera

We’ve expanded the FLIR ONE line-up today with the addition of the FLIR ONE® Pro LT, a new lower price point thermal imaging attachment for smart devices. The FLIR ONE Pro LT features many of the professional-level features that define the FLIR ONE Pro Series.

Powered by the FLIR Lepton® thermal microcamera core, the FLIR ONE Pro LT builds on the advanced features of the FLIR ONE Pro, including MSX image enhancement, a high definition visible camera to produce crisp detailed image, and VividIR™ video signal processing technology that delivers an improved thermal image quality and clarity.

Here’s how the LT compares to the FLIR ONE Pro:

FLIR ONE Pro Series Comparison

 

FLIR ONE Pro LT

FLIR ONE Pro

Thermal Resolution

4,800 Pixels

19,200 Pixels

Object Temperature Range

-20 to 120ºC (-4ºF - 248ºF)

-20ºC to 400ºC (-4ºF – 752ºF)

Thermal Sensitivity

100 mK

77 mK

Image Output Resolution

1440x1080

1440x1080

Mechanical Shock

Drop from 1.8 m (5.9ft)

Drop from 1.8 m (5.9ft)

MSRP

$299

$399

Also this week, look for the new version of the FLIR ONE mobile application for both iOS and Android, which includes tools such as multiple spot temperature meters, custom on-screen temperature tracking regions, and tips for problem solving and use cases. 

The FLIR ONE Pro LT is $299 and available for pre-order worldwide today for iOS and Android (USB-C and Micro-USB) devices. To learn more about the FLIR ONE Pro series, head to FLIR.com/FLIRONE.

Back to top