1x microscope, 7.5-12 µm, f/2.5 LWIR FPO Manual Bayonet Lens (4213642)

1x microscope, 7.5-12 µm, f/2.5 LWIR FPO Manual Bayonet Lens for FLIR R&D/Science cameras, including A67xx SLS, A85xx SLS, X69xx SLS, and X85xx SLS.

Specifications

Imaging & Optical
Depth of Field 100 µm (f/2.5 camera) or 250 µm (f/4 camera)
Diameter 52 mm (2.04 in)
Distortion 0.20%
Focal Length 1x microscope
Focus Manual
Focus Range 0.06 m to infinity
F_number f/2.5
Hyperfocal Distance
Length 31 mm (1.21 in)
Object Distance 30 mm (1.18 in)
Spectral Band 7.5 - 12 µm
Communication & Data Storage
Interface 4-tab FPO manual focus bayonet
Environmental & Certifications
Operating Temperature Range -20°C to 50°C (-4° to 122°F)
Storage Temperature Range -20°C to 60°C (-4°F to 140°F)
General
Average Transmission 91.91%
Weight 0.23 kg (0.5 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart