24 VDC Outdoor Power Supply (PSU-24VDC-10A)

Outdoor power supply offering:
• Input: 220 VAC 50/60 Hz @ 2.5 A (working Output: 24 VDC @ 10 A
• Output: 24 VDC @ 10 A
• Other: Short circuit and thermal overload protection, filtered and regulated
• Dimensions: 338.1 × 287.3 × 142 mm (13.31 × 11.31 × 5.59 in)
• NEMA 4/4X, IP66 - 11 rated
• Weight (approx.): 5.19 kg (9.2 lb) (Product)
• Temperature: Operating: -40ºC to 60ºC (-40ºC to 140ºF), Storage: -40ºC to 70ºC (-40ºF to 158ºF)
• Relative Humidity: 85% ±5%
• Heat Transfer: Approx. 123 BTU/hr.

Cart

Added to cart