Discontinued

Extech 380193

Passive Component LCR Meter

The Extech 380193 is a Passive Component LCR Meter which measures inductance, capacitance, and resistance, with secondary parameters of quality, disperation, or resistance. Set Hi/Lo limits using absolute values or percentage limits. Allows for automatic blown fuse indication.

Specifications

General
Capacitance 2000.0pF, 20.000nF, 200.00nF, 2000.0nF, 20.000µF, 200.00µF, 2000.0µF
Dissipation Factor (DF) 0 to 0.9999
Dissipation Factor (DF) Basic Accuracy ±(0.7% of reading)
Inductance 2000.0µH, 20.000mH, 200.00mH, 2000.0mH, 20.000H, 200.00H, 2000.0H, 10000H
Inductance Basic Accuracy ±(0.7% of reading)
Quality Factor (Q) 0 to 9999
Quality Factor (Q) Basic Accuracy ±(1.2% of reading)
Resistance 20.000Ω, 200.00Ω, 2.0000kΩ, 20.000kΩ, 200.00kΩ, 2.0000MΩ, 20.000MΩ
Test Frequency 120Hz and 1kHz
Additional Details
Certifications CE
Dimensions 7.56 × 3.58 × 2.1" (192 × 91 × 53mm)
Power 1 × 9V battery
Warranty 2 years
Weight 12.87oz (365g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 380193 Software

You must be logged in to download file.

User Manual

Extech 380193 User Manual

Certification

Extech 380193 Declaration of Conformity

Datasheet

Extech 380193 Datasheet

Export Restrictions