Discontinued

Extech 380360

Digital Megohmmeter

The Extech 380360 is a 1000 V Megohmmeter with an automatic 3 minute test. It has three test voltages of 250 V, 500 V and 1000 V, plus insulation resistance up to 2000 MΩ. Automatic discharge when the safety "Press to Test" button is released. Complete with 6 AA batteries, heavy duty 0.8 m (2.5 ft) test leads, alligator clip, large probe, and case with neck strap.

Specifications

General
AC Voltage 600V
AC Voltage Basic Accuracy 0.8% of reading + 3 digits
Continuity <100Ω
Insulation Resistance 200M, 2000MΩ
Insulation Resistance Basic Accuracy <1000MΩ (3% of reading + 5 digits), >1000MΩ (5% of reading + 5 digits)
Insulation Test Voltage 250V, 500V, 1000V
Low Resistance 200Ω
Low Resistance Basic Accuracy 1% of reading
Output Short Circuit Current 1.5 mA 0.3-0.5 mA
Overload Protection 2200V (< 1 min)
Resistance 20/200Ω
Additional Details
Certifications CE
Dimensions 3.8 × 6.3 × 2.3" (97 × 160 × 58mm)
Display Segment LCD
Power 6 × AA (1.5V) batteries
Safety Category CAT II-600V
Warranty 2 years
Weight 13oz (369g)

Resources & Support

Datasheet

Extech 380360 Datasheet

User Manual

Extech 380360 User Manual GB

Export Restrictions