Discontinued

Extech 380363

Digital High Voltage Insulation Tester

This Extech insulation tester measures up to 10GΩ with 250V, 500V and 1000V Test Voltages. Features include: Lo-Ohms for testing connections, analog bargraph for viewing trends, AC/DC Voltage measurement to 999V, manual data record/recall function (9 sets), and live circuit display warning and beeper. Can be used to test motor, transformer windings, instruments, and appliances, check for moisture in wire and cable assemblies, safely evaluate a new wiring installation, and check for carbon tracking in breakers, relays, and switches. Extech Insulation Testers offer high sensitivity to assure reliable monitoring of low resistance motor windings. Complete with carrying case, test leads, and 6 x AA batteries.

Specifications

General
AC Voltage Test Yes
Insulation Resistance 4MΩ, 40MΩ, 400MΩ, 4000MΩ, 10GΩ
Insulation Resistance Basic Accuracy ±3%
Insulation Resistance Max Resolution 1kΩ
Insulation Test Voltage 250V, 500V, 1000V
Low Resistance Yes
Additional Details
Certifications CE
Dimensions 9.3 × 4.6 × 2.1" (235 × 116 × 54mm)
Display Segment LCD with bargraph
Power 6 × AA (1.5V) batteries
Safety Category CAT III-1000V
Warranty 2 years
Weight 1.15lb (520g)

Resources & Support

User Manual

Extech 380363 User Manual GB

Datasheet

380363_DS_en-US

Export Restrictions