Discontinued

Extech 382203

Analog Triple Output DC Power Supply

The Extech 382203 is an Analog Triple Output DC Power Supply with overload and short circuit protection. Featuring constant voltage and current supply, the 382203 has a current limiting, front panel, LED indicator and binding post terminals for variable supply. Complete with power cord.

Specifications

General
Fixed Outputs 5V/0.5A (cont.), 1A(max); 12V/0.5A (cont.), 1A(max)
Line Voltage Regulation <0.05%+10mV
Load Voltage Regulation <0.05%+10mV
Output Current 0 to 3A DC
Output Voltage 0 to 30V DC
Ripple and Noise <5mV
Additional Details
Certifications CE
Dimensions 6 × 5.6 × 9.5" (152 ×142 × 242)
Power 110/220VAC 50/60Hz
Warranty 2 years
Weight 11lbs. (5kg)

Resources & Support

User Manual

Extech 382203 382213 User Manual

Datasheet

Extech 382203-382213 Datasheet

Export Restrictions