Discontinued

Extech 382270-E

Quad Output DC Power Supply

382270-E is a Quad Output DC Power Supply has two 0 to 30V/0 to 5A outputs plus two fixed auxiliary outputs of 3 to 6.5 V/3A and 15 V/1A. The two 30V outputs can be combined in parallel for 10A or in series for 60V. Comes complete with 4 pairs of test leads (banana plug to alligator clip), an AC cord, and a European plug.

Specifications

General
Line Current Regulation 2mA ±3mA
Line Voltage Regulation 0.1mV ±3mV
Load Current Regulation 2mA ±5mA
Load Voltage Regulation 0.5mV ±3mV
Output Current 0 to 5A, 0 to 5A, 3A (fixed), 1A (fixed)
Output Voltage 0 to 30V, 0 to 30V, 3 to 6.5V, 8 to 15V
Ripple and Noise <0.5mVrms
Additional Details
Dimensions 10.2 × 6.3 ×14.5" (260 x 160 × 370mm)
Power 110 to 240VAC, 50/60Hz
Warranty 2 years
Weight 26.5lbs (12kg)

Export Restrictions