Discontinued

Extech 382280

Precision with Programmable 200 Watt Output DC Power Supply

The Extech 382280 is a Programmable 200 Watt DC Power Supply that has an adjustable 40 V/5 A output, plus two fixed outputs (5 V/2 A and 3.3 V/3 A) and memory for 200 setups. It features high stability with low ripple and noise, 0 to 60 second programmable overload delay timer, selectable constant current/constant voltage, and a bi-directional PC interface that allows setup and read back using virtually any PC communications program.

Specifications

General
Fixed Outputs 5V/2A, 3.3V/3A
Output Current 0 to 5A
Output Current Basic Accuracy 0.2% ± 9mA
Output Current Max Resolution 1mA
Output Voltage 0 to 40V
Output Voltage Basic Accuracy 0.05% ± 9mV
Output Voltage Max Resolution 1mV
Ripple and Noise Voltage (mVrms): 3mV
Current (mArms): 3mA
Additional Details
Certifications CE
Dimensions 12.2 × 9.9 × 5.3" (310 × 250 × 135mm)
Power 110 or 220VAC, 50/60Hz
Warranty 2 years
Weight 8.4lbs (3.8kg)

Resources & Support

Datasheet

Extech 382280 Datasheet

User Manual

Extech 382280 User Manual GB

Export Restrictions