Discontinued

Extech 38389

600A True RMS AC/DC Clamp Meter

The Extech 38389 Clamp Meter measures AC/DC current up to 600 A with 0.1 A resolution. The 33 mm (1.25 in) jaw accommodates conductors up to 350 MCM. The meter's peak hold function can be activated to capture and store the highest reading. Its multimeter functions include AC/DC voltage to 600 V, resistance to 40 MOhm, and capacitance to 100 mF. This meter also measures temperature from -20°C to 760°C (-4°F to 1400°F). Comes complete with test leads, belt holster, 9 V battery, and Type K temperature probe.

Specifications

General
AC Current 400A, 600A
AC Current Basic Accuracy ±(3.0% of reading + 5 digits)
AC Current Max Resolution 100mA
AC Voltage 4V, 40V, 400V, 600V
AC Voltage Basic Accuracy ±(0.8% of reading + 3 digits)
AC Voltage Max Resolution 1mV
Capacitance 40nF, 400nF, 4µF, 40µF, 100µF
Capacitance Max Resolution 0.01nF
Continuity Beeper ≤50Ω
DC Current 400A, 600A
DC Current Basic Accuracy ±(2.5% of reading + 3 digits)
DC Current Max Resolution 100mA
DC Voltage 400mV, 4V, 40V, 400V, 600V
DC Voltage Basic Accuracy ±(0.5% of reading + 2 digits)
DC Voltage Max Resolution 0.1mV
Jaw Size 1.25" (33mm), conductors up to 350MCM
Resistance 400Ω, 4kΩ, 40kΩ, 400kΩ, 4MΩ, 40MΩ
Resistance Max Resolution 0.1Ω
Temperature (Contact) -4 to 1400°F (-20 to 760°C)
Temperature (Contact) Basic Accuracy ±(3.0% of reading + 3°F/2°C)
Temperature (Contact) Max Resolution 1°F/°C
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 3.1 × 8 × 1.6" (79 × 203 × 41mm)
Display Segment LCD
Power 1 × 9V battery
Safety Category CAT II-600V
Warranty 2 years
Weight 6.5oz (185g)

Resources & Support

User Manual

Extech 38389 User Manual

Certification

Extech 38389 Declaration of Conformity

Datasheet

Extech 38387 38389 Datasheet

Export Restrictions