Discontinued

Extech 392050

Penetration Stem Dial Thermometer

The Extech 392050 is a Penetration Stem Dial Thermometer that has a temperature range of -50°C to 150°C (-58°F to 302°F) and an accuracy of ± 1°C (2°F). Ideal for use in liquids, semi-solids, and solids. It features a 12.7 cm (5 in) stainless steel shaft with a 5 cm (2 in) dial, an on/off switch, and suto power off after one hour. Meter includes 1.5 V battery button and protective plastic sheath with pocket clip.

Specifications

General
Temperature 58 to 302°F (”50 to 150°C)
Temperature Basic Accuracy >20 F (1°C) from –14 to 212°F (-50 to 100°C)
Temperature Max Resolution 0.1°C/F from –19.9 to 199.9°F (-20 to 150°C)
Additional Details
Certifications CE
Dimensions 5" (130mm) stainless steel probe with 2" (54mm) dial
Display 3.5-digit segment LCD
Power 1 × 1.5V battery
Warranty 2 years
Weight 1oz (29g); 1.3oz (30g) with protective sheath

Resources & Support

Certification

Extech 392050 Declaration of Conformity

Datasheet

Extech 392050 392052 Datasheet

User Manual

Extech 392050 User Manual

Export Restrictions