3x microscope, 3-5 µm, f/2.5 MWIR FPO Manual Bayonet Lens (4219797)

3x microscope, 3-5 µm, f/2.5 MWIR FPO Manual Bayonet Lens for FLIR R&D/Science cameras, including A67xx MWIR, A85xx MWIR, X68xx MWIR, X69xx MWIR, and X85xx MWIR.

Specifications

Imaging & Optical
Depth of Field 30 µm (f/4 camera)
Diameter 82 mm (3.24 in)
Distortion <1.1%
Focal Length 3X microscope
F_number 2.5
Length 134 mm (5.28 in)
Spectral Band 3 - 5 µm
Environmental & Certifications
Operating Temperature Range -20°C to 50°C (-4° to 122°F)
Storage Temperature Range -20°C to 60°C (-4°F to 140°F)
General
Average Transmission 89.99%
Weight 0.63 kg (1.4 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart