Discontinued

Extech 407228

Heavy Duty pH/mV/Temperature Meter Kit

The Extech 407228 is a Heavy Duty pH/mV/Temperature Meter Kit that simultaneously displays all measurements on a large, 3.6 cm (1.4 in) LCD. It features 2 point calibration and slope adjustments, manual and auto temperature compensation, min/max/AVG, auto power off, and data hold functions. A built-in RS-232 interface can be used with the optional data acquisition software and datalogger. Comes complete with mini pH electrode, temperature probe, 9 V battery, protective holster, and case.

Specifications

General
ORP 0 to 1999mV
ORP Basic Accuracy ±0.5%mV
ORP Max Resolution 1mV
pH 0.00 to 14.00pH
pH Basic Accuracy ±0.03pH
pH Max Resolution 0.01pH
Temperature (Contact) 32 to 149°F (0 to 65°C)
Temperature (Contact) Basic Accuracy ±1.8°F/1°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 7 × 2.9 × 1.3" (178 × 74 × 33mm)
Warranty 3 years
Weight 13oz (388g)

Resources & Support

Datasheet

Extech 407227 407228 Datasheet

Export Restrictions