Discontinued

Extech 42260

Temperature Datalogger

The Extech 42260 is an additional Temperature Datalogger for use with the 42265 and 42266 kits. This waterproof (IP65) datalogger records up to 8,000 readings and has three start methods (scheduled, immediate or magnetic). The 42260 has a wide operating temperature range from -40°C to 85°C (-40°F to 185°F). Multiple dataloggers can be programmed and data downloaded from a single docking station (requires a docking station for initial programming).

Specifications

General
Datalogging Interval 1 sec to 12 hours
Memory 8,000 points (temperature) + 8,000 points (humidity)
Temperature (Air) -40 to 185 °F (-40 to 85 °C)
Temperature (Air) Basic Accuracy ±1 °F/±0.6 °C
Temperature (Air) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 3 × 2.3 × 0.88" (76 × 57.2 × 22.3mm)
IP Rating IP65
Warranty 2 years
Weight 2.6oz (72.6g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech TrLog Software

You must be logged in to download file.

Certification

Extech 42260 Declaration of Conformity

User Manual

Extech 42260 42270 User Manual GB

Export Restrictions