Discontinued

Extech 42509

Dual Laser IR Thermometer with Color Alert

The Extech 42509 is a Dual Laser IR Thermometer with Color Alert. This meter has dual lasers for quick accuracy in target areas as well as programmable high/low alarms. It measures up to 510°C (950°F). Features an automatic blue backlit dual LCD display and adjustable emissivity which increases measurement accuracy for different surfaces. Complete with case and 9 V battery.

Specifications

General
Distance to Target Ratio 12:1
Emissivity 0.10 to 1.00, adjustable
Repeatability ±0.5% or 1.8 °F/1 °C
Targeting dual laser
Temperature (IR) Basic Accuracy -4 to 950 °F (-20 to 510 °C)
Temperature (IR) Max Resolution ±(1% of reading + 1 °C)
Temperature (RTD) 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 5.7 × 4 × 1.7" (146 × 104 × 43mm)
Power 1 × 9V battery
Warranty 2 years
Weight 5.7oz (163g)

Resources & Support

User Manual

Extech 42509 User Manual GB

Datasheet

Extech 42509 Datasheet

Certification

Extech 42509 Declaration of Conformity

Export Restrictions