Discontinued

Extech 42515-T

Wide Range IR Thermometer with Type K input and Pipe Clamp

The Extech 42515-T Wide Range IR Thermometer measures surface temperature from -50°C to 800°C (-58°F to 1472°F) without contact. Simply point the laser at target and shoot. A backlit LCD illuminates display for use at night or in areas with low lighting conditions. Includes a TP200 Type K Pipe Clamp Temperature Probe (-20°C to 93°C / -4°F to 200°F) with a spring-loaded jaw for secure grip on pipes from 6.35 mm (0.25 in) to 38 mm (1.5 in) in diameter. Comes complete with 9 V battery, Type K bead temperature probe, pipe clamp probe, and case.

Resources & Support

User Manual

Extech 42515-T User Manual GB

Datasheet

Extech 42515-T Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.