Discontinued

Extech 475044-SD

High Capacity Force Gauge/Datalogger

The Extech 475044-SD Digital Force Gauge/Datalogger dates, time stamps and stores up to 2 M push/pull readings on an SD card in Excel format for easy transfer to a PC. It features a 5 digit LCD display with peak hold, an exclusive load cell measurement transducer, and an overrange, low battery, and advanced function indicator. 20 kg/44 lbs/196 Newtons measurement capacity. 0.5% basic accuracy with auto power off. Complete with SD card, tension rod, carrying case and 4 adapters (flathead, cone, chisel and hook for tension), and 6 AA batteries.

Specifications

General
Force 44lbs, 20kg, 196 Newtons
Force Basic Accuracy ±(0.5%)
Force Max Resolution 0.01lbs, 0.01kg, 0.05 Newtons
Full Scale Detection 2.00mm
Memory SD Card
Overload Capacity 30kg
Transducer Type Load cell
Update Rate Fast mode 0.2secs; Slow mode 0.6secs
Additional Details
Certifications CE, NIST
Dimensions 8.5 × 3.5 × 1.8" (215 × 90 × 45mm)
Power 6 × AA batteries
Warranty 2 years
Weight 1.4 lbs (650g)

Resources & Support

Certification

Extech 475044-SD Declaration of Conformity

User Manual

Extech 475040-SD475044-SD User Manual GB

Datasheet

Extech 475040-SD-475044-SD Datasheet

Export Restrictions