Discontinued

Extech 480823

Single axis EMF/ELF Meter

The Extech 480823 EMF/ELF meter allows you to measure electromagnetic field radiation levels from fans, electrical appliances, wiring, and power lines. Featuring a 1.3 cm (0.5 in) LCD display and a sampling time of 2.5 times per second, you can be assured of easy and accurate measurements. Readings available in both mill gauss or micro Tesla. Battery included.

Specifications

General
Electromagnetic Field (Gauss) 0 to 199.9mGauss
Electromagnetic Field (Gauss) Basic Accuracy ±(4% of reading + 3digits) at 50-60 Hz
Electromagnetic Field (Tesla) 0 to 19.99µTesla
Electromagnetic Field (Tesla) Basic Accuracy ±(4% of reading + 3digits) at 50-60 Hz
Frequency Bandwidth 30 to 300 Hz
Number of Axes Single axis
Additional Details
Certifications CE
Dimensions 5.2 × 2.8 × 1" (132 × 71 × 25mm)
Power 1 × 9V battery
Warranty 2 years
Weight 6oz (170g)

Resources & Support

Datasheet

Extech 480823 Datasheet

User Manual

Extech 480823 User Manual

Export Restrictions