Discontinued

FLIR A300 f

IR Temperature Sensor with IP66 Environmental Enclosure

The FLIR A300 f thermal imaging camera has an environmental housing that protects it from contact with dust or water. The housing increases the environmental specification of the FLIR A300 to IP66, without affecting any condition monitoring features. The A300 f has power over ethernet (PoE), a built-in web server, synchronization through SNTP, MPEG-4 streaming, and composite video output. It is an excellent choice for applications requiring thermal imaging, such as monitoring processes obscured by steam.

Protect Your Critical Equipment
The A300 f is Ethernet/IP and Modbus TCP compliant, so it can easily share analysis and alarm results to a programmable logic controller (PLC).
With a 320 x 240 pixel IR detector and low image noise, the A300 f allows you to easily track temperature changes.
The IP66 environmental housing makes the A300 f for installation in dusty or wet environments.

Specifications

Highlighted
Digital I/O connector type 6-pole jackable screw terminal
Digital Inputs 2 opto-isolated, 10–30 VDC
Digital Output Purpose Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, 10–30 VDC, max 100 mA
Ethernet Video Streaming MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
EMC EN 61000-6-2 (Immunity), EN 61000-6-3 (Emission), FCC 47 CFR Part 15 Class B (Emission)
f-number 1.3
Image Frequency 30 Hz
Thermal Sensitivity/NETD < 0.05°C @ +30°C (+86°F) / 50 mK
Accuracy ±4°C (±7.2°F) or ±4% of reading
Communication & Data Storage
Digital I/O connector type 6-pole jackable screw terminal
Digital I/O isolation voltage 500 VRMS
Digital I/O supply voltage 12/24 VDC, max 200 mA
Digital input purpose Image tag (start/stop/general), Input ext. device (programmatically read)
Digital Inputs 2 opto-isolated, 10–30 VDC
Digital Output Purpose Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, 10–30 VDC, max 100 mA
Ethernet Control and image
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type RJ-45
Ethernet Image Streaming 16-bit 320 × 240 pixels @ 7-8 Hz- Radiometric
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 0
Ethernet Protocols Ethernet/IP, Modbus TCP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 100 Mbps
Ethernet Video Streaming MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
File Formats Standard JPEG, 16-bit measurement data included
Storage Media Built-in memory for image storage
Video Connector Type Standard BNC connector
Video Out Composite video output, PAL and NTSC compatible
Imaging & Optical
Color Palettes Color palettes (BW, BW inv, Iron, Rain)
Detector Pitch 25 µm
Detector Time Constant Typical 12 ms
Detector Type Focal Plane Array (FPA), uncooled microbolometer
f-number 1.3
Field of view (FOV) 25° × 18.8°
FLIR Screen-EST Mode No
Focal Length 18 mm (0.7 in.)
Focus Automatic or manual (built in motor)
Image Frequency 30 Hz
IR Resolution 320 × 240 pixels
Lens Identification Automatic
Minimum Focus Distance 0.4 m (1.31 ft.)
Spatial resolution (IFOV) 1.36 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity/NETD < 0.05°C @ +30°C (+86°F) / 50 mK
Video Standard CVBS (ITU-R-BT.470 PAL/SMPTE 170M NTSC)
Zoom 1–8× continuous, digital, interpolating zooming on images
Measurement & Analysis
Accuracy ±4°C (±7.2°F) or ±4% of reading
Object Temperature Range –20 to +120°C (–4 to +248°F) 0 to +350°C (+32 to +662°F)
Set-up Commands Date/time, Temperature°C/°F
General
Automatic Heater Clears window from ice
Base Mounting TBA
Housing material Aluminum
List of Contents Cardboard box, Infrared camera with lens and environmental, housing, FLIR Sensors Manager download card, FLIR Tools & Utilities CD-ROM, Lens cap, Printed documentation, Small accessories kit, User documentation CD-ROM
Packaging Size 534 x 207 x 230 mm (21.0 x 8.1 x 9.1 in.)
Size (L x W x H) 460 × 140 × 159 mm (18.1 × 5.5 × 6.3 in.)
Weight 5 kg (11.0 lb.)
Environmental & Certifications
Bump 5 g, 11 ms (IEC 60068-2-27)
EMC EN 61000-6-2 (Immunity), EN 61000-6-3 (Emission), FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP 66 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)
Operating Temperature Range –25°C to +50°C (–13°F to +122°F)
Storage Temperature Range –40°C to +70°C (–40°F to +158°F)
Vibration 2 g (IEC 60068-2-6)
Power
External Power Connector Type 2-pole jackable screw terminal
External Power Connector Type [heater] 2-pole jackable screw terminal
External Power Operation The camera operates on 12/24 VDC, 9 W max. (allowed range: 10-30 VDC) and heaters on 24 VDC, 25 W max. In total: 34 W.
External Power Operation [heater] 24 VDC, 25 W max.
Voltage Allowed range 10–30 VDC
Voltage [heater] Allowed range 21-30 VDC

Accessories

Resources & Support

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions