Discontinued

FLIR A310 ex

ATEX-Compliant IR Temperature Sensors

Product Variations

Explosive atmospheres need to be protected from ignition sources. Selecting equipment and protective systems which meet the requirements of the ATEX Product Regulations or similar regulations is essential. FLIR A310 ex is an ATEX compliant solution, with a thermal imaging camera mounted in an enclosure, making it possible to monitor critical and other valuable assets also in explosive atmospheres. Typical applications for the A310 ex include process monitoring, quality control, and fire detection in explosive locations. Because the FLIR A310 ex is rated IP 67, it can be installed in dusty environments. The Flame-Proof Enclosure "d"prevents any explosion transmission from the inside of the enclosure to the outside

The integrated controller features several digital I/O channels and sensors for temperature, humidity and pressure. Among other functions, the I/O channels enable the user to switch on/off the camera and the heater via remote control. The access is accomplished through an integrated web interface or Modbus TCP/IP. The integrated controller is equipped with two fber optic and two Ethernet parts. This enables a flexible network integration in star or ring topologies
FLIR A310 ex comes with a heater which effectively prevents fogging and freezing of the protection window
The FLIR A310 ex is ATEX-certified. It can be installed in classification zones 1, 2, 21 and 22. The certification comprises the whole system, which includes the enclosure, as well as all components inside, such as the thermal imaging camera, heater, and integrated controller

Accessories

Resources & Support

Datasheet

A310ex Datasheet

Application Story

Oil Storage Application Story

Application Story

Oil Storage Application Story A4

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Brochure

FLIR Automation Brochure

Export Restrictions