Discontinued

Flir A38/A68

Thermal Cameras for Machine Vision

The Flir A38/A68 thermal imaging cameras are Flir's smallest uncooled long-wave infrared cameras for industrial automation and machine vision applications. Specifically designed for use in process control and quality assurance, these thermal imaging temperature sensors provide visual temperature information to support key decision-making in applications where detecting small temperature variations is critical. The compact size and uncomplicated camera design deliver reliable and robust thermal imaging data, while straightforward connections with Power over Ethernet (PoE) and expanded operating temperature range make them ideal thermal cameras for industrial environments.

Uncomplicated design is packed with valuable features, including 60 Hz frame rate, 8- and 16-bit video streaming, and Power over Ethernet.
Standard vision camera protocols allow the cameras to integrate seamlessly into GenICam™ compliant software, resulting in accelerated system development and solution deployment.
At just 29 × 36 × 59 mm (5.1 × 5.5 × 3.9 in), Flir A38/A68 cameras are small enough to fit in tight spaces but rugged enough to withstand temperatures up to 60°C (140°F).

Specifications

Highlighted
Ethernet Interface Wired
EMC See User manual: https://support.flir.com/resources/4rur
Image Frequency A38: 60 Hz
A68: 30 Hz
Thermal Sensitivity/NETD <50 mK @ 25°C ambient
Communication & Data Storage
Connection Type RJ-45
Ethernet For control, image, and power
Ethernet Communication GigE Vision / GenICam
Ethernet Interface Wired
Ethernet Power Power over Ethernet (PoE)
Ethernet Protocols GigEVision
Ethernet Standard IEEE 802.3
Ethernet Type Gigabit Ethernet
Imaging & Optical
Color Black
Detector Pitch 17 µm
Field of view (FOV) 11301-0101 FLIR A38 24°: 24° × 18.1°
11301-0102 FLIR A38 42°: 40.1° × 29°
11302-0101 FLIR A68 24°: 24.2° × 18.4°
11302-0102 FLIR A68 42°: 42.1° × 31.9°
Focal Length 11301-0101 FLIR A38 24°: 13 mm (0.51 in)
11301-0102 FLIR A38 42°: 8.1 mm (0.32 in)
11302-0101 FLIR A68 24°: 25 mm (0.98 in)
11302-0102 FLIR A68 42°: 14.2 mm (0.56 in)
Focus Fixed
F_number 11301-0101 FLIR A38 24°: 1.0
11301-0102 FLIR A38 42°: 1.1
11302-0101 FLIR A68 24°: 1.2
11302-0102 FLIR A68 42°: 1.24
Image Frequency A38: 60 Hz
A68: 30 Hz
IR Resolution A38: 320 × 240 pixels
A68: 640 × 480 pixels
Minimum Focus Distance 11301-0101 FLIR A38 24°: 0.4 m (1.3 ft)
11301-0102 FLIR A38 42°: 1.5 m (4.9 ft)
11302-0101 FLIR A68 24°: 2.0 m (6.6 ft)
11302-0102 FLIR A68 42°: 1.3 m (4.3 ft)
Pixel Format Mono8 or 16-bit/pixel
Spectral Range 8–14 µm (LWIR)
Thermal Sensitivity/NETD <50 mK @ 25°C ambient
General
Package Includes Infrared camera
Packaging Size 130 × 140 × 100 mm (5.1 × 5.5 × 3.9 in)
Packaging Type Cardboard box
Packaging Weight 0.23 kg (0.51 lb)
Size [L x W x H ] w/o Lens 59 × 29 × 36 mm (2.32 × 1.14 × 1.42 in)
Weight [without lens] 67 g (2.4 oz)
Environmental & Certifications
EMC See User manual: https://support.flir.com/resources/4rur
Humidity (Operating and Storage) Maximum 80% relative humidity, non-condensating
Operating Temperature Range –35°C to 60°C (-31°F to 140°F)
Safety See User manual: https://support.flir.com/resources/4rur
Shock See User manual: https://support.flir.com/resources/4rur
Storage Temperature Range -40°C to 80°C (-40°F to 176°F) To avoid possible damage during storage, ensure that the sensor is not exposed to air. Use a lens cap or lens to cover the sensor.
Tripod Mounting UNC ¼″-20
Vibration See User manual: https://support.flir.com/resources/4rur
Power
Power Consumption 12 V: 2.8 W 24 V: 2.8 W PoE (48 V): 3.5 W

Resources & Support

Datasheet

FLIR A38 A68 Datasheet

Datasheet

FLIR A38 A68 Datasheet GB

Export Restrictions

Cart

Added to cart