Discontinued

FLIR A5

Thermal Imaging Temperature Sensor

The FLIR A5 offers comprehensive temperature monitoring for process control/quality assurance, condition monitoring, and fire prevention applications through the combined technology of thermal imaging and advanced output software. The A5 integrates seamlessly into existing systems and provides temperature linear output through GenICam™ compliant software.

Temperature Monitoring You Can See
At just 4.2 × 1.6 × 1.7 in, the entry-level A5 brings thermal imaging to your smallest spaces at an affordable price.
Easy setup thanks to GigE Vision and GenICam compliance and GigE Vision lockable connector.
Synchronize between multiple cameras for greater coverage and communication, or for stereoscopic applications.

Specifications

Imaging & Optical
FLIR Screen-EST Mode No

Accessories

Resources & Support

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

ISO 9001-2015 FLIR Sweden

Brochure

FLIR Automation Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions