Discontinued

Extech AN25

Heat Index Anemometer

Extech’s AN25 pocket sized Heat Index Anemometer Pen not only measures air velocity, but also monitors heat index during hot humid days to prevent heat stroke during outdoor activities, sporting events, or indoor workplace. Its pen-sized design makes it convenient to fit into your pocket and carry it wherever you go. Complete with CR2032 battery.

Specifications

General
Air Velocity (ft/min) 80 to 4920ft/min
Air Velocity (ft/min) Basic Accuracy ±3% full scale
Air Velocity (ft/min) Max Resolution 0.1ft/min, 1ft/min (>1000ft/min)
Air Velocity (km/h) 1.4 to 90.0km/h
Air Velocity (km/h) Basic Accuracy ±3% full scale
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.8 to 48.6 knots
Air Velocity (knots) Basic Accuracy ±3% full scale
Air Velocity (knots) Max Resolution 0.1 knots
Air Velocity (m/s) 0.4 to 25m/s
Air Velocity (m/s) Basic Accuracy ±3% full scale
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.9 to 55.9mph
Air Velocity (mph) Basic Accuracy ±3% full scale
Air Velocity (mph) Max Resolution 0.1mph
Dew Point -103 to 122°F (-75 to 50°C)
Dew Point Max Resolution 0.1°F/°C
Heat Index -31 to 401°F (-35 to 205°C)
Heat Index Max Resolution 0.1°F/°C
Relative Humidity 5.0 to 95.0%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.10%
Temperature (Air) 5 to 122°F (-15 to 50°C)
Temperature (Air) Basic Accuracy ±2°F/1°C
Temperature (Air) Max Resolution 0.1°F/C
Wet Bulb 5 to 122°F (-15 to 50°C)
Wet Bulb Globe Temperature (WBGT) -20.2 to 130°F (-29 to 54.5°C)
Wet Bulb Globe Temperature (WBGT) Max Resolution 0.1°F/°C
Wet Bulb Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 6 × 1.6 × 0.7" (152 × 40 × 18mm)
Power 1 × CR2032 (1.5V)
Warranty 2 years
Weight 2.1oz (60g)

Resources & Support

Certification

Extech AN25 Declaration of Conformity

Datasheet

Extech AN25 Datasheet

User Manual

Extech AN25 User Manual GB

Export Restrictions